Easy Action Pump

Easy Action Pump

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Handy Pump
  • Discharge Quantity(ml/min)
    Maximum 160 (ml / 1 stroke)
  • Length(m)
    0.16 (Spout)
  • Manufacturer Product Name
    Easy Action Pump A25/5L
  • Part Number
    A25/5L
  • JAN Code
    4562108486873
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
-

Part Number : 2-8510-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Handy Pump
  • Discharge Quantity(ml/min)
    Maximum 160 (ml / 1 stroke)
  • Length(m)
    0.16 (Spout)
  • Manufacturer Product Name
    Easy Action Pump A25/5L
  • Part Number
    A25/5L
  • JAN Code
    4562108486873
  • Specification details
    Differences in thread pitch could prevent mounting.
  • Material
    PP (Polypropylene), PE (Polyethylene)
  • Pouring spout external diameter(mm)
    φ20
  • Body Diameter(mm)
    φ41
  • Mountable container
    Square Bottle 20 L (5-037-03)/Tough-Tainer (4-5325-01 to -03)/Plastic Container for Kerosene, etc./Maximum Depth 420 mm
  • Features
    Ejects fluids whether the pump is raised or lowered. Can discharge high-viscosity liquid (reference: 8,000 cP).
  • Footnotes
    Cannot be used for strong acid, strong alkali, strongly corrosive liquid, or highly flammable liquid such as aromatic solvents, acetone, and gasoline.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)