• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Electronic Pump

Electronic Pump

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

TP-20R is equipped with an automatic fueling cutoff sensor. TP-30R is equipped with a buzzer that rings after automatic fueling cutoff.

Basic Specifications

  • Product Type
    Handy Pump
  • Overall Length(m)
    0.62
  • Length(m)
    0.615 (Hose Length)
  • Manufacturer Product Name
    Auto Pump TP-30R
  • Part Number
    TP-30R
  • JAN Code
    4977977115104
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
-

Part Number : 6-8221-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Handy Pump
  • Overall Length(m)
    0.62
  • Length(m)
    0.615 (Hose Length)
  • Manufacturer Product Name
    Auto Pump TP-30R
  • Part Number
    TP-30R
  • JAN Code
    4977977115104
  • Specification details
    With Auto Switch
  • Power Supply
    D Batteries x 2 (Sold Separately)
  • Fueling Speed(L/min)
    Approx. 9
  • Weight(kg)
    Approximately 0.254
  • Features
    TP-30R is equipped with a buzzer that rings after automatic fueling cutoff.
  • Footnotes
    Only kerosene can be used (cannot be used for organic solvents).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)