Anti-Seismic Stainless Steel Chemical Cabinet

Anti-Seismic Stainless Steel Chemical Cabinet

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Includes a lock, making it suitable for chemical management. Can be connected right and left with included connectors, so free combination is possible.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 450X700X900
  • 450X700X1800
  • 900X700X900
  • Clear
Main Body Weight(kg)

Refine by

  • 45
  • 50
  • 55
  • 70
  • 75
  • 85
  • 90
  • Clear
Manufacturer Product Name

Refine by

  • Anti-Seismic Stainless Steel Chemical Cabinet SN-1845S4
  • Anti-Seismic Stainless Steel Chemical Cabinet SS-1845S4
  • Anti-Seismic Stainless Steel Chemical Cabinet WG-990S4
  • Anti-Seismic Stainless Steel Chemical Cabinet WH-990S4
  • Anti-Seismic Stainless Steel Chemical Cabinet WN-990S4
  • Anti-Seismic Stainless Steel Chemical Cabinet SS-945S4
  • Anti-Seismic Stainless Steel Chemical Cabinet WG-945S4
  • Clear
Manufacturer Model Number

Refine by

  • SN-1845S4
  • SS-1845S4
  • WG-990S4
  • WH-990S4
  • WN-990S4
  • SS-945S4
  • WG-945S4
  • Clear
JAN Code

Refine by

  • 4562108470254
  • 4562108470261
  • 4562108470278
  • 4562108470285
  • 4562108470292
  • 4562108470308
  • 4562108470315
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
1 unit
450X700X900
50
Anti-Seismic Stainless Steel Chemical Cabinet SS-945S4
SS-945S4
4562108470254
5 Day(s) or more
-

Part Number : 3-4462-21
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    450X700X900
  • Main Body Weight(kg)
    50
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet SS-945S4
  • Manufacturer Model Number
    SS-945S4
  • JAN Code
    4562108470254
  • Accessory
    Tray (PP-80) x 6 / Rail Shelves x 6 / Bottle Protectors (B-500) x 6 / Fixing Bracket / Connection Fitting Set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    500mlX72 pieces
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    3 Levels x 2 Rows
  • Drawer load resistance(kg)
    -
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally. Safety design with falling prevention function where a stopper is triggered on the other side when one side is opened. Suitable for chemical storage as it comes with a lock. A maximum of 144 500 ml bottles can be stored by adding reagent trays.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).
1 unit
450X700X1800
90
Anti-Seismic Stainless Steel Chemical Cabinet SS-1845S4
SS-1845S4
4562108470261
5 Day(s) or more
-

Part Number : 3-4462-22
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    450X700X1800
  • Main Body Weight(kg)
    90
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet SS-1845S4
  • Manufacturer Model Number
    SS-1845S4
  • JAN Code
    4562108470261
  • Accessory
    Tray (PP-80) x 12 / Rail Shelves x 12 / Bottle Protectors (B-500) x 12 / Fixing Bracket / Connection Fitting Set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    500mlX144 pieces
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    Upper level/2x2 rows, lower level/4x2 rows
  • Drawer load resistance(kg)
    -
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally. Safety design with falling prevention function where a stopper is triggered on the other side when one side is opened. Suitable for chemical storage as it comes with a lock. A maximum of 144 500 ml bottles can be stored by adding reagent trays.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).
1 unit
900X700X900
70
Anti-Seismic Stainless Steel Chemical Cabinet WN-990S4
WN-990S4
4562108470278
5 Day(s) or more
-

Part Number : 3-4462-23
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    900X700X900
  • Main Body Weight(kg)
    70
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet WN-990S4
  • Manufacturer Model Number
    WN-990S4
  • JAN Code
    4562108470278
  • Accessory
    Tray (PP-125) x 8 / Rail Shelves x 8 / Bottle Protectors (B-500) x 16 / Fixing Bracket / Connection Fitting Set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    500mlX192 pieces
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    4 Levels x 2 Rows
  • Drawer load resistance(kg)
    -
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).
1 unit
450X700X1800
85
Anti-Seismic Stainless Steel Chemical Cabinet SN-1845S4
SN-1845S4
4562108470285
5 Day(s) or more
-

Part Number : 3-4462-24
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    450X700X1800
  • Main Body Weight(kg)
    85
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet SN-1845S4
  • Manufacturer Model Number
    SN-1845S4
  • JAN Code
    4562108470285
  • Accessory
    Tray (PP-125) x 5 / Rail Shelves x 5 / Bottle Protectors (B-500) x 10 / Fixing Bracket / Connection Fitting Set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    500 ml x 120 (Max. 168)
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    Upper level/2, lower level/3
  • Drawer load resistance(kg)
    -
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally. Prevents drawers from naturally opening in case of earthquakes thanks to the locking device on the slide. Safety design with falling prevention function where a stopper is triggered on the other side when one side is opened. Suitable for chemical storage as it comes with a lock for both the upper and lower layers. A maximum of 168 500 ml bottles can be stored by adding reagent trays.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).
1 unit
450X700X900
45
Anti-Seismic Stainless Steel Chemical Cabinet WG-945S4
WG-945S4
4562108470292
5 Day(s) or more
-

Part Number : 3-4462-25
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    450X700X900
  • Main Body Weight(kg)
    45
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet WG-945S4
  • Manufacturer Model Number
    WG-945S4
  • JAN Code
    4562108470292
  • Accessory
    Partition (vertical x 2, horizontal x 4), fixing fittings, connection fittings set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    Gallon Bottles x 12 Pieces
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    -
  • Drawer load resistance(kg)
    30
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally. Prevents drawers from naturally opening in case of earthquakes thanks to the locking device on the slide. Safety design with falling prevention function where a stopper is triggered on the other side when one side is opened. Suitable for chemical storage as it comes with a lock.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).
1 unit
900X700X900
75
Anti-Seismic Stainless Steel Chemical Cabinet WG-990S4
WG-990S4
4562108470308
4 Day(s) or more
-

Part Number : 3-4462-26
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    900X700X900
  • Main Body Weight(kg)
    75
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet WG-990S4
  • Manufacturer Model Number
    WG-990S4
  • JAN Code
    4562108470308
  • Accessory
    Partition (vertical x 6, horizontal x 4), fixing fittings, connection fittings set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    Gallon Bottles x 24 Pieces
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    -
  • Drawer load resistance(kg)
    55
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).
1 unit
900X700X900
55
Anti-Seismic Stainless Steel Chemical Cabinet WH-990S4
WH-990S4
4562108470315
5 Day(s) or more
-

Part Number : 3-4462-27
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Size(mm)
    900X700X900
  • Main Body Weight(kg)
    55
  • Manufacturer Product Name
    Anti-Seismic Stainless Steel Chemical Cabinet WH-990S4
  • Manufacturer Model Number
    WH-990S4
  • JAN Code
    4562108470315
  • Accessory
    2 Shelves, Fixing Brackets / Connecting Fittings 1 Set
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    -
  • Tray External Dimensions
    Tray: PP-80 / 193 x 563 x 82 mm / PP-125 / 390 x 600 x 125 mm, Bottle Protectors: For B-500/500 ml / φ83 mm x 12 Holes
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    3 Tiers
  • Drawer load resistance(kg)
    -
  • Features
    The bottle protector securely holds the reagent bottles to prevent breaking in cases of earthquakes. Suitable for chemical storage as it comes with a lock. Any combinations can be created as the included connecting fittings can be used horizontally.
  • Footnotes
    When increasing the number of chemical tray steps, rail shelves or hooks for adding a tray (sold separately) are needed. Please see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).