Security medicine cabinet

Security medicine cabinet

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

An earthquake-resistant stainless steel medicine cabinet, with a highly aseismic structure. A locked drawer-type storage box is at the bottom of the sliding type medicine trays, which provides a double safety structure requiring a dedicated key different from the key for the main unit to take out medicine.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 450X700X900
  • 450X700X1800
  • 900X700X900
  • Clear
Main Body Weight(kg)

Refine by

  • 55
  • 80
  • 95
  • Clear
Manufacturer Product Name

Refine by

  • Security medicine cabinet SQ-1845S4
  • Security medicine cabinet SQW-990S4
  • Security medicine cabinet SQ-945S4
  • Clear
Manufacturer Model Number

Refine by

  • SQ-1845S4
  • SQW-990S4
  • SQ-945S4
  • Clear
JAN Code

Refine by

  • 4562108470322
  • 4562108470339
  • 4562108470346
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
450X700X1800
95
Security medicine cabinet SQ-1845S4
SQ-1845S4
4562108470339
4 Day(s) or more
-

Part Number : 3-4463-22
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    450X700X1800
  • Main Body Weight(kg)
    95
  • Manufacturer Product Name
    Security medicine cabinet SQ-1845S4
  • Manufacturer Model Number
    SQ-1845S4
  • JAN Code
    4562108470339
  • Accessory
    Tray (PP-80) x 10 / Bottle Protectors (B-500) x 11 / Fixing Bracket / Connection Fitting Set / Nameplate for Management Officer
  • Security Box Material
    Stainless Steel (SUS430)
  • Security Box Internal Dimensions(mm)
    547X310X187
  • Main Body Material
    Stainless Steel (SUS430)
  • Rail Material
    Steel
  • Number of reagent bottle stored
    500mlX132 pieces
  • Tray / Bottle Protector Material
    PP (Polypropylene)
  • Number of Tray Levels
    Upper level/2x2 rows, lower level/4x1 rows+(2 levels + locked box)x1 row
  • Tray Size
    Tray: PP-80 / 193 x 563 x 82 mm, PP-125 / 390 x 600 x 125 mm, Bottle Protectors: B-500 / 173 x 545 x 80 mm, For 500 ml / φ83 mm x 12 Holes
  • Features
    An earthquake-proof stainless steel pharmaceutical cabinet with excellent earthquake-proof structure. A locked drawer-type storage box is at the bottom of the sliding type medicine trays, which provides a double safety structure requiring a special-purpose key different from the key for the main unit to take out medicine. Fixtures for fixing to wall and floor and fixtures for connecting with another pharmaceutical cabinet are included (no anchoring bolts are included). The bottle protector, a standard component, separates each reagent bottle to prevent them from toppling or breaking due to earthquakes etc.
  • Footnotes
    When increasing the number of chemical tray steps, see 3-5349-41 to 43/3-180-01 to 04 for additional trays (sold separately) and 3-4082-02 to 04 for bottle protectors (sold separately).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)