Chemical Storage Unit UT-Lab Stainless Steel

Brand :
AS ONE
Caution
Product Description
A pharmaceutical cabinet for safe management of chemicals.
[Applications]
· Chemicals can be stored underneath a desk.
· Required reagents can be placed within reach.
· Chemicals can be safely managed as a lock and fixing brackets are included.
· Main body material: Stainless steel (SUS430), Rail: Steel, with lock/partition.
[Applications]
· For more effective use of lab benches.
Safe Storage Unit With Securing Brackets

Storage capacity:
- SS1-UT / 500 mL reagent bottle × 16
- SS2-UT / 500 mL reagent bottle × 32
- SST-UT / upper level 500 mL reagent bottle × 16
- Lower level 1,000 mL reagent bottle × 9
- WG-UT / upper level 500 mL reagent bottle × 16
- Lower level gallon bottle × 4
*500 mL reagent bottle size: ø76 (diameter 76 mm) × 190 mm, 1,000 mL reagent bottle size: ø105 (diameter 105 mm) × 230 mm.

SS1-UT.

SS2-UT.

SST-UT.
| Part No. | Model Number | Size (mm) | Weight (kg) |
|---|---|---|---|
| 1-4024-01 | SS1-UT | 251 × 500 × 600 | 20.8 |
| 1-4024-02 | SS2-UT | 450 × 500 × 600 | 34.4 |
| 1-4024-03 | SST-UT | 450 × 500 × 600 | 28.8 |
| 1-4086-01 | WG-UT | 450 × 500 × 650 | 26.2 |