Optional Accessories for Chemical Resistant Sliding Cabinet, Base / Shelf Board

Optional Accessories for Chemical Resistant Sliding Cabinet, Base / Shelf Board

Option for Chemical-Resistant, Double-Door Storage Cabinets (model numbers 3-035-17, 3-035-18, 3-035-19, 3-035-20, 8-2060-01, 8-2060-02)

Part Number

Configured Part Number is shown.

Part Number
1-8318-11
3-065-13
Part NumberVolume DiscountDays to ShipExternal Dimensions
(mm)
Details Type Specifications Manufacturer Product Name Manufacturer Model Number JAN Code Specification details Shelf Board Load Capacity
(kg)
Frontage Width
(mm)
Drawer external dimensions
(mm)
Shelf Bracket Hole Pitch
(mm)
Amount Of Content
17 Day(s) or more 875X510X90Base for N-515GH/DH-Chemical-resistant sliding door storage cabinet: N-90RB (515)N-90RB(515)4562108489034With Lock / with Vent40/sheet820350 x 310 x 145 mm x 2 pcs (For Pull-Out Type Only)301 unit
1 Day(s) or more 856X310-Shelves for N-90/180For Shelf Board N-90G/D, N-180G/DShelves for N-90/1804562108489126With Lock / with Vent-820350 x 310 x 145 mm x 2 pcs (For Pull-Out Type Only)301 pc.

Loading...

  1. 1

Basic Information

Product Type Steel Chemical Cabinet Other Option