Chemical Storage Unit UT-Lab Steel

Caution
Product Description
Chemical cabinet that comes with fixing bracket for storing chemicals underneath the desk.
[Features]
· Store chemicals under desks to keep the desktop tidy.
· Required reagents can be placed within reach.
· Chemicals can be safely managed as a lock and fixing brackets are included.
· Material: Steel (melamine baked coating), with lock and partition.
· Storable quantity: SP1-UT = 16 x 500 ml reagent bottles, SP2-UT = 32 x 500 ml reagent bottles.
· Storable quantity: SPT-UT top shelf = 16 x 500 ml reagent bottles, bottom shelf = 9 x 1,000 ml reagent bottles.
· Storable quantity: SPG-UT top shelf = 16 x 500 ml reagent bottles, bottom shelf = 4 x gallon bottles.
· 500 ml reagent bottle size: φ76 (diam. 76 mm) x 190 mm
· 1,000 ml reagent bottle size: φ105 (diam. 105 mm) x 230 mm
Compact Easy-To-Use Chemical Storage Unit

SP1-UT.

SP2-UT.

SPT-UT.

SPG-UT.
| Part No. | Model Number | Size (mm) | Weight (kg) |
|---|---|---|---|
| 1-4080-01 | SP1-UT | 251 × 500 × 600 | 19.3 |
| 1-4080-02 | SP2-UT | 450 × 500 × 600 | 31.3 |
| 1-4080-03 | SPT-UT | 450 × 500 × 600 | 28.5 |
| 1-4086-02 | SPG-UT | 450 × 500 × 650 | 23.7 |