• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Safety Cabinet

Safety Cabinet

Standard Unit Price:
-
Days to Ship :
89 Day(s) or more

Double wall structure blocks external heat. The door structure is fixed at 3 points and closes securely. The shelf board is sloped, with a structure such that even if liquids leak within the cabinet, they collect in the sump at the bottom. Both sides have a ventilation hole to prevent ignition due to backfiring.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Key

Refine by

  • With Key
  • Clear
Internal dimensions(mm)

Refine by

  • 1010X380X1020
  • 1010X380X1550
  • Clear
Other

Refine by

  • Option
  • Clear
Size(mm)

Refine by

  • 1092X457X1118
  • 1092X457X1651
  • Clear
Specifications

Refine by

  • Padlock
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
With Key
1010X380X1020
-
1092X457X1118
-
89 Day(s) or more
-

Part Number : 1-8749-01
Days to Ship 89 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Internal dimensions(mm)
    1010X380X1020
  • Other
    -
  • Size(mm)
    1092X457X1118
  • Specifications
    -
  • Weight(kg)
    Approximately 98
  • Manufacturer Product Name
    Safety Cabinet J893000
  • Manufacturer Model Number
    J893000
  • Specification details
    US FM standards-compliant product
  • Material
    Steel
  • Accessory
    Key (Small) / Shelf Board x 1
  • Shelf Pitch(mm)
    76
  • Shelf Board Load Capacity(kg)
    Approximately 159/sheet
  • Features
    Heat from outside is blocked with the double wall structure. The door structure allows stopping at 3 different points and closes securely. The shelf is inclined so even if liquid is spilled within the cabinet, it is stored in the bottom sump. There is a ventilation hole on both sides that prevents ignition by backdraft flames.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
1 unit
With Key
1010X380X1550
-
1092X457X1651
-
89 Day(s) or more
-

Part Number : 1-8749-02
Days to Ship 89 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    With Key
  • Internal dimensions(mm)
    1010X380X1550
  • Other
    -
  • Size(mm)
    1092X457X1651
  • Specifications
    -
  • Weight(kg)
    Approximately 132
  • Manufacturer Product Name
    Safety Cabinet J894500
  • Manufacturer Model Number
    J894500
  • Specification details
    US FM standards-compliant product
  • Material
    Steel
  • Accessory
    Key (Small) / Shelf Board x 2
  • Shelf Pitch(mm)
    76
  • Shelf Board Load Capacity(kg)
    Approximately 159/sheet
  • Features
    Heat from outside is blocked with the double wall structure. The door structure allows stopping at 3 different points and closes securely. The shelf is inclined so even if liquid is spilled within the cabinet, it is stored in the bottom sump. There is a ventilation hole on both sides that prevents ignition by backdraft flames.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
1 unit
-
-
Option
-
Padlock
89 Day(s) or more
-

Part Number : 1-8749-11
Days to Ship 89 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    -
  • Internal dimensions(mm)
    -
  • Other
    Option
  • Size(mm)
    -
  • Specifications
    Padlock
  • Weight(kg)
    -
  • Manufacturer Product Name
    Padlock J29933
  • Manufacturer Model Number
    J29933
  • Specification details
    -
  • Material
    -
  • Accessory
    -
  • Shelf Pitch(mm)
    -
  • Shelf Board Load Capacity(kg)
    -
  • Features
    -
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)