Glove compartment 745x460x594 – 745x556x594

Glove compartment 745x460x594 – 745x556x594

[Features]
· Gas displacement desiccator is equipped with a glove holder and can be used without opening the door.
· 2 door types, flat surface and inclined surface, are available.
· The main body has screw holes in 4 places (with seal plug), so an optional flow meter, etc. can be attached.

Product details
  1-5216-02
Accessories for Desiccator IN Valve

1-5216-03
Accessories for Desiccator OUT Valve

 
1-5216-04
Accessories for Desiccator Positive Pressure Safety Valve
1-5216-05
Accessories for Desiccator Gas Replacement Unit
1-9034-01
Glove Compartment, Flat Door

 
1-9034-02
Glove Compartment, Inclined Door
 
Part Number
1-5216-02
1-5216-03
1-5216-04
1-5216-05
Part NumberVolume DiscountDays to ShipSize
(mm)
Pressure Resistance Specifications Product Name Manufacturer Model Number JAN Code Material Details Accessory Amount Of Content
3 Day(s) or more --For O.D. φ6 min Tube (R1/4)Accessories for Desiccator IN ValveIN Valve4560111767729Body: PBT (polybutylene terephthalate), Internal parts / Joints: brass / electroless nickel plating-1 pc.
3 Day(s) or more --For O.D. φ8 min Tube (R1/4)Accessories for Desiccator OUT ValveOUT Valve4560111767736Body: PBT (polybutylene terephthalate), Internal parts / Joints: brass / electroless nickel plating-1 pc.
3 Day(s) or more φ30×6098.1Pa-Accessories for Desiccator Positive Pressure Safety ValvePositive pressure safe valve4560111767743Body: PMMA (acrylic), Fittings: stainless steel (SUS304)-1 pc.
3 Day(s) or more --Flow Meter: 10 L/min, Regulation Setting Pressure Range: 0.1-0.8 MPaAccessories for Desiccator Gas Replacement UnitGas Replacement Unit4560111767750-Bracket/Fittings x 2 (For φ6 mm O.D Tube)1 unit

Loading...

  1. 1

Basic Information

Product Type Glove compartment Sterilization lamp NA Other Option

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)