Compact Draft 900 Stainless Steel

Compact Draft 900 Stainless Steel

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

The door is a balance weight type that can be set to close at an arbitrary position. With a wide 900 mm size, it is suitable where large fume hoods cannot be installed.

Basic Specifications

  • Product Type
    Compact Draft
  • External Dimensions(mm)
    900X715X2039
  • Weight(kg)
    89(75+14)
  • Water Supply and Drainage
    None
  • Fan specifications
    Explosion-proof fan
  • Product Name
    Compact Draft CD9S-BBX
  • Manufacturer Model Number
    CD9S-BBX
  • JAN Code
    4560111772846
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
-

Part Number : 3-4048-24
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • External Dimensions(mm)
    900X715X2039
  • Weight(kg)
    89(75+14)
  • Water Supply and Drainage
    None
  • Fan specifications
    Explosion-proof fan
  • Product Name
    Compact Draft CD9S-BBX
  • Manufacturer Model Number
    CD9S-BBX
  • JAN Code
    4560111772846
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    3 phase 200 V (fan circuit only) / 100 VAC 50/ 60 15 A
  • Effective inside dimensions(mm)
    898X600X800
  • Sash opening surface(mm)
    820X625
  • Surface speed(m/s)
    Approximately 0.5 (when the door is half-opened)
  • Material Details
    Frame/Stainless Steel (SUS 304), Door/Transparent PVC (Vinyl Chloride Resin)
  • Internal Lighting
    Fluorescent Lamp (15 W)×1
  • Service Outlet
    100 VAC 3P x 2 Piece Usable up to 14 A
  • Power cord length(m)
    2.5
  • Work surface uniform load resistance(kg)
    50
  • Operating volume(dB)
    Approximately 80
  • Ventilation Air Volume(m3/min)
    Approx. 8 (when the door is half open), depending on work environment
  • The Height of Working Surface(mm)
    795
  • Average Tolerated Load Within Frame
    50
  • Features
    The door is a balance weight style item that can be set to close at an arbitrary position. With a wide 900 mm size, this door is ideal for installation in a place without a large draft.
  • Footnotes
    Simple explosion proof specification (separate 3-phase 200 V power supply). Fees for shipping, unloading, installation, assembly, and the like will be required separately. Please contact us for details.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)