Shielding Booth

Shielding Booth

Standard Unit Price:
-
Days to Ship :
26 Day(s) or more

A shielded space can be created easily.

Basic Specifications

  • Product Type
    Dust draft
  • Size(mm)
    2000X850~2500X2200
  • Weight(kg)
    40.5
  • Product Name
    Shielding Booth Z-902
  • Manufacturer Model Number
    Z-902
  • JAN Code
    4962772099025
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
26 Day(s) or more
-

Part Number : 1-2350-01
Days to Ship 26 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dust draft
  • Size(mm)
    2000X850~2500X2200
  • Weight(kg)
    40.5
  • Product Name
    Shielding Booth Z-902
  • Manufacturer Model Number
    Z-902
  • JAN Code
    4962772099025
  • Material Details
    Sheet/antistatic PVC with reinforced fiber (polyvinyl chloride), frame/aluminum
  • Caster(φ mm)
    75 (with all wheel stopper)
  • Booth Volume(m3)
    3.3~11
  • Seat thickness(mm)
    0.3
  • Features
    The frame can be extended and retracted as needed. Can be easily transported/rearranged with casters.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)