Chemical container

Chemical container

A highly durable stackable type container with excellent chemical resistance. Has a handle so carrying is easy. Card inserts are provided to the sides, as well as the front and rear. Further fine adjustment is possible by adding partitions.

Part Number

Configured Part Number is shown.

Part Number
3-181-01
3-181-02
3-181-03
3-181-04
3-181-05
3-181-06
3-181-07
3-181-08
3-181-09
3-181-10
3-181-11
Part NumberVolume DiscountDays to ShipExternal Dimensions
(mm)
Internal dimensions
(mm)
Other Specifications Product Name Manufacturer Model Number JAN Code Material Details Features Amount Of Content
3 Day(s) or more 235×335×234211×304×231--Medicine container BC-1Y with handlesBC-1Y4948349107102PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more 234×337×113216×308×109--Medicine container BC-2Y with handlesBC-2Y4948349107171PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more 116×337×112102×302×109--Medicine container BC-3Y with handlesBC-3Y4948349107249PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more 236×337×55216×308×51--Medicine container BC-4Y with handlesBC-4Y4948349107317PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-1Y, VerticalVertical partition for medicine container BC-1YPartition Plate4562108508841PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-1Y, HorizontalHorizontal partition for medicine container BC-1YPartition Plate4562108508858PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-2Y, VerticalVertical partition for medicine container BC-2YPartition Plate4562108508865PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-2Y, HorizontalHorizontal partition for medicine container BC-2YPartition Plate4562108508872PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-3Y, HorizontalHorizontal partition for medicine container BC-3YPartition Plate4562108508889PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-4Y, VerticalVertical partition for medicine container BC-4YPartition Plate4562108508896PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.
3 Day(s) or more --OptionFor BC-4Y, HorizontalHorizontal partition for medicine container BC-4YPartition Plate4562108508902PP (Polypropylene)A stackable container with excellent chemical resistance and durability. It has handles with which it can be easily carried. Equipped with card holder on left and right, front and back. More detailed arrangement is possible by adding a partition board.1 pc.

Loading...

  1. 1

Basic Information

Product Type Chemical tray Material PP Amount Of Content 1 pc.