Bottle Container

Bottle Container

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    418×350×242
  • Internal dimensions(mm)
    380×312×220
  • Product Name
    Bottle Container BC-12
  • Manufacturer Model Number
    BC-12 Type
  • JAN Code
    4560111770897
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 3-186-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    418×350×242
  • Internal dimensions(mm)
    380×312×220
  • Product Name
    Bottle Container BC-12
  • Manufacturer Model Number
    BC-12 Type
  • JAN Code
    4560111770897
  • Material Details
    PP (Polypropylene)
  • Partition material
    Foam PE (Polyethylene)
  • Features
    Storage 12 industrial reagent bottles of 500 ml to 1 L (with compartments). Made from lightweight and beautiful PP (polypropylene), any amount of boxes can be stacked.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)