Carrying Tray

Carrying Tray

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : 3-183-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Chemical tray
  • Material
    PP
  • External Dimensions(mm)
    360×230×116
  • Internal dimensions(mm)
    117×108×69
  • Product Name
    Carrying Tray
  • JAN Code
    4562108471688
  • Material Details
    PP (Polypropylene)
  • Features
    Convenient for carrying with a partition that prevents breakage of chemical bottles and a handle that can be freely raised and lowered. Excellent chemical resistance and can be stacked and stored.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)