Bottle Tray, for 6, for 12

Bottle Tray, for 6, for 12

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Features outstanding chemical resistance, and has been designed for earthquake resistance as well, making it convenient to use for transporting or storing medicine bottles.
The partition basket and base plate are separate, saving space during storage.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 290×210×106
  • 366×277×108
  • Clear
Details Type

Refine by

  • For 6 pieces
  • For 12 pieces
  • Clear
Product Name

Refine by

  • For 6 bottle trays
  • For 12 bottle trays
  • Clear
JAN Code

Refine by

  • 4560197333900
  • 4562108486354
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
290×210×106
For 6 pieces
For 6 bottle trays
4560197333900
3 Day(s) or more
-

Part Number : 3-184-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Chemical tray
  • Material
    Steel
  • External Dimensions(mm)
    290×210×106
  • Details Type
    For 6 pieces
  • Product Name
    For 6 bottle trays
  • JAN Code
    4560197333900
  • Grid
    For 500 ml, 82 mm angle
  • Material/wire
    Steel (PE Coating)
  • Features
    Features outstanding chemical resistance, and has been designed for earthquake resistance as well, making it convenient to use for transporting or storing medicine bottles. The partition basket and base plate are separate, so no space is used during storage.
1 pc.
366×277×108
For 12 pieces
For 12 bottle trays
4562108486354
3 Day(s) or more
-

Part Number : 3-184-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Chemical tray
  • Material
    Steel
  • External Dimensions(mm)
    366×277×108
  • Details Type
    For 12 pieces
  • Product Name
    For 12 bottle trays
  • JAN Code
    4562108486354
  • Grid
    For 500 ml, 82 mm angle
  • Material/wire
    Steel (PE Coating)
  • Features
    Features outstanding chemical resistance, and has been designed for earthquake resistance as well, making it convenient to use for transporting or storing medicine bottles. The partition basket and base plate are separate, so no space is used during storage.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)