• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Bottle Carrier

Bottle Carrier

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Bottle carrier
  • Material
    PP
  • External Dimensions(mm)
    290×193×225
  • Product Name
    Bottle Carrier F11640-0001
  • Manufacturer Model Number
    F11640-0001
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 2-8083-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PP
  • External Dimensions(mm)
    290×193×225
  • Product Name
    Bottle Carrier F11640-0001
  • Manufacturer Model Number
    F11640-0001
  • Weight(g)
    575
  • Material Details
    PP (Polypropylene)
  • Holder I.D.(mm)
    ø74 x 6 pcs
  • Features
    It is a light and easy-to-use bottle carrier. It can be used to carry up to six 250 or 500 ml bottles and washing bins. It can be autoclaved at 121°C.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)