Simple Pipette Hook

Simple Pipette Hook

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Pipette Stand, Storage
  • Material
    PVC
  • External Dimensions(mm)
    145×120×50
  • No. of Positions(pc.)
    5
  • Product Name
    Simple Pipette Hook MP
  • Manufacturer Model Number
    MP
  • JAN Code
    4562108508957
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 3-5661-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Pipette Stand, Storage
  • Material
    PVC
  • External Dimensions(mm)
    145×120×50
  • No. of Positions(pc.)
    5
  • Product Name
    Simple Pipette Hook MP
  • Manufacturer Model Number
    MP
  • JAN Code
    4562108508957
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Features
    Suitable for temporary storage of pipette, glass rod, thermometer, etc. Compact and convenient for personal use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)