New Sample Holder

New Sample Holder

Features outstanding chemical resistance and shows particular strength in cold storage. Can be easily stacked. Suitable for preserving and storing samples.

Part Number

Configured Part Number is shown.

Part Number
3-2211-01
3-2211-02
3-2211-03
3-2211-04
3-2211-05
3-2211-06
3-2211-07
3-2211-08
3-2211-11
3-2211-12
3-2211-13
3-2211-14
3-2211-15
3-2211-16
3-2211-17
3-2211-18
3-2211-21
3-2211-22
3-2211-23
Part NumberVolume DiscountDays to ShipExternal Dimensions
(mm)
Other Details Type Hole Diameter
(φ mm)
Product Name Manufacturer Model Number Storable quantity
(piece)
Main Unit Type Material Details Freezing resistance temperature
(°C)
Features Footnotes Amount Of Content
3 Day(s) or more ---13New Sample Holder SF-13 TypeSF-13 Type78 (6 x 13 rows)SPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---16New Sample Holder SF-16 TypeSF-16 Type60 (5 x 12 rows)SPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---19New Sample Holder SF-19 TypeSF-19 Type50 (5 x 10 rows)SPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---22New Sample Holder SF-22 TypeSF-22 Type32 (4 x 8 Array)SPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---25New Sample Holder SF-25 TypeSF-25 Type32 (4 x 8 Array)LPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---28New Sample Holder SF-28 TypeSF-28 Type18 (3 x 6 rows)LPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---31New Sample Holder SF-31 TypeSF-31 Type18 (3 x 6 rows)LPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more ---36New Sample Holder SF-36 TypeSF-36 Type18 (3 x 6 rows)LPS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.Set of main body and partition. Lid is sold separately.1 pc.
3 Day(s) or more -OptionPartition for SF-13 Type-Partition for New Sample Holder SF13 TypePartition for SF-13 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-16 Type-Partition for New Sample Holder SF16 TypePartition for SF-16 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-19 Type-Partition for New Sample Holder SF19 TypePartition for SF-19 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-22 Type-Partition for New Sample Holder SF22 TypePartition for SF-22 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-25 Type-Partition for New Sample Holder SF25 TypePartition for SF-25 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-28 Type-Partition for New Sample Holder SF28 TypePartition for SF-28 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-31 Type-Partition for New Sample Holder SF31 TypePartition for SF-31 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more -OptionPartition for SF-36 Type-Partition for New Sample Holder SF36 TypePartition for SF-36 Type--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more W253×D133×H58.7---New Sample Holder Main Body SMain Body S--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more W253×D133×H88.7---New Sample Holder Main Body LMain Body L--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.
3 Day(s) or more W258×D138×H11.8Option--New Sample Holder Lidlid--PS (Polystyrene)-20Features outstanding chemical resistance, and in particular exhibits excellent strength in frozen storage. Stacking is easy. Suitable for preservation and storage of samples.-1 pc.

Loading...

  1. 1

Basic Information

Product Type Sample tube case Material PS Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)