Sample case

Sample case

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Can store a large quantity of small tubes at once.
· Each hole is numbered to facilitate organization.
[Applications]
· For sample tubes and vials
[Material]
· Styrofoam

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 175×175×85
  • 275×155×88
  • Clear
Hole Diameter(φ mm)

Refine by

  • 8 x 100 (stands)
  • 10x100 (pcs)
  • 12 x 64 (tube stands)
  • 14 x 50 (tube stands)
  • 18 x 50 (tube stands)
  • 24 x 30 (Bookstand)
  • 30 x 20 (Bookstand)
  • Clear
Product Name

Refine by

  • Sample case SD-30
  • Sample case SD-24
  • Sample case SD-18
  • Sample case SD-14
  • Sample case SD-12
  • Sample case SD-10
  • Sample case SD-8
  • Clear
Manufacturer Model Number

Refine by

  • SD-30
  • SD-24
  • SD-18
  • SD-14
  • SD-12
  • SD-10
  • SD-8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
175×175×85
8 x 100 (stands)
Sample case SD-8
SD-8
3 Day(s) or more
-

Part Number : 3-217-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    175×175×85
  • Hole Diameter(φ mm)
    8 x 100 (stands)
  • Product Name
    Sample case SD-8
  • Manufacturer Model Number
    SD-8
1 pc.
175×175×85
10x100 (pcs)
Sample case SD-10
SD-10
3 Day(s) or more
-

Part Number : 3-217-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    175×175×85
  • Hole Diameter(φ mm)
    10x100 (pcs)
  • Product Name
    Sample case SD-10
  • Manufacturer Model Number
    SD-10
1 pc.
175×175×85
12 x 64 (tube stands)
Sample case SD-12
SD-12
3 Day(s) or more
-

Part Number : 3-217-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    175×175×85
  • Hole Diameter(φ mm)
    12 x 64 (tube stands)
  • Product Name
    Sample case SD-12
  • Manufacturer Model Number
    SD-12
1 pc.
275×155×88
14 x 50 (tube stands)
Sample case SD-14
SD-14
3 Day(s) or more
-

Part Number : 3-217-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    275×155×88
  • Hole Diameter(φ mm)
    14 x 50 (tube stands)
  • Product Name
    Sample case SD-14
  • Manufacturer Model Number
    SD-14
1 pc.
275×155×88
18 x 50 (tube stands)
Sample case SD-18
SD-18
3 Day(s) or more
-

Part Number : 3-217-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    275×155×88
  • Hole Diameter(φ mm)
    18 x 50 (tube stands)
  • Product Name
    Sample case SD-18
  • Manufacturer Model Number
    SD-18
1 pc.
275×155×88
24 x 30 (Bookstand)
Sample case SD-24
SD-24
3 Day(s) or more
-

Part Number : 3-217-06
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    275×155×88
  • Hole Diameter(φ mm)
    24 x 30 (Bookstand)
  • Product Name
    Sample case SD-24
  • Manufacturer Model Number
    SD-24
1 pc.
275×155×88
30 x 20 (Bookstand)
Sample case SD-30
SD-30
3 Day(s) or more
-

Part Number : 3-217-07
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    275×155×88
  • Hole Diameter(φ mm)
    30 x 20 (Bookstand)
  • Product Name
    Sample case SD-30
  • Manufacturer Model Number
    SD-30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)