Vial Holder

Vial Holder

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

It has a stackable design that can easily organize and stock vials.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 329×149.5×85.5
  • Clear
Other

Refine by

  • Option
  • Clear
Specifications

Refine by

  • Spare Plate for VF-28 (1 Piece)
  • Spare Plate for VF-20 (1 Piece)
  • Spare Plate for VF-16 (1 Piece)
  • Spare Plate for VF-13 (1 Piece)
  • Clear
Hole Diameter(φ mm)

Refine by

  • 13
  • 16
  • 20
  • 28.7
  • Clear
Product Name

Refine by

  • Plate for vial holder VF-28
  • Vial Holder VF-28
  • Plate for vial holder VF-20
  • Vial Holder VF-20
  • Plate for vial holder VF-16
  • Vial Holder VF-16
  • Plate for vial holder VF-13
  • Vial Holder VF-13
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
329×149.5×85.5
-
-
13
Vial Holder VF-13
4 Day(s) or more
-

Part Number : 3-222-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    329×149.5×85.5
  • Other
    -
  • Specifications
    -
  • Hole Diameter(φ mm)
    13
  • Product Name
    Vial Holder VF-13
  • Manufacturer Model Number
    VF-13
  • Containable number(piece)
    70 (5 x 14 rows)
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    Plate (323.5×148.7×4 mm) x 1
  • Features
    It has a stackable design that can easily organize and stock vials.
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
329×149.5×85.5
-
-
16
Vial Holder VF-16
4 Day(s) or more
-

Part Number : 3-222-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    329×149.5×85.5
  • Other
    -
  • Specifications
    -
  • Hole Diameter(φ mm)
    16
  • Product Name
    Vial Holder VF-16
  • Manufacturer Model Number
    VF-16
  • Containable number(piece)
    60 (5 x 12 rows)
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    Plate (323.5×148.7×4 mm) x 1
  • Features
    It has a stackable design that can easily organize and stock vials.
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
329×149.5×85.5
-
-
20
Vial Holder VF-20
4 Day(s) or more
-

Part Number : 3-222-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    329×149.5×85.5
  • Other
    -
  • Specifications
    -
  • Hole Diameter(φ mm)
    20
  • Product Name
    Vial Holder VF-20
  • Manufacturer Model Number
    VF-20
  • Containable number(piece)
    50 (5 x 10 rows)
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    Plate (323.5×148.7×4 mm) x 1
  • Features
    It has a stackable design that can easily organize and stock vials.
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
329×149.5×85.5
-
-
28.7
Vial Holder VF-28
4 Day(s) or more
-

Part Number : 3-222-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    329×149.5×85.5
  • Other
    -
  • Specifications
    -
  • Hole Diameter(φ mm)
    28.7
  • Product Name
    Vial Holder VF-28
  • Manufacturer Model Number
    VF-28
  • Containable number(piece)
    32 (4 x 8 Array)
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    Plate (323.5×148.7×4 mm) x 1
  • Features
    It has a stackable design that can easily organize and stock vials.
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
-
Option
Spare Plate for VF-13 (1 Piece)
-
Plate for vial holder VF-13
13 Day(s) or more
-

Part Number : 3-222-11
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    -
  • Other
    Option
  • Specifications
    Spare Plate for VF-13 (1 Piece)
  • Hole Diameter(φ mm)
    -
  • Product Name
    Plate for vial holder VF-13
  • Manufacturer Model Number
    Spare Plate for VF-13 (1 Piece)
  • Containable number(piece)
    -
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    -
  • Features
    -
  • Footnotes
    -
1 pc.
-
Option
Spare Plate for VF-16 (1 Piece)
-
Plate for vial holder VF-16
13 Day(s) or more
-

Part Number : 3-222-12
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    -
  • Other
    Option
  • Specifications
    Spare Plate for VF-16 (1 Piece)
  • Hole Diameter(φ mm)
    -
  • Product Name
    Plate for vial holder VF-16
  • Manufacturer Model Number
    Spare Plate for VF-16 (1 Piece)
  • Containable number(piece)
    -
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    -
  • Features
    -
  • Footnotes
    -
1 pc.
-
Option
Spare Plate for VF-20 (1 Piece)
-
Plate for vial holder VF-20
13 Day(s) or more
-

Part Number : 3-222-13
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    -
  • Other
    Option
  • Specifications
    Spare Plate for VF-20 (1 Piece)
  • Hole Diameter(φ mm)
    -
  • Product Name
    Plate for vial holder VF-20
  • Manufacturer Model Number
    Spare Plate for VF-20 (1 Piece)
  • Containable number(piece)
    -
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    -
  • Features
    -
  • Footnotes
    -
1 pc.
-
Option
Spare Plate for VF-28 (1 Piece)
-
Plate for vial holder VF-28
4 Day(s) or more
-

Part Number : 3-222-14
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    PC
  • External Dimensions(mm)
    -
  • Other
    Option
  • Specifications
    Spare Plate for VF-28 (1 Piece)
  • Hole Diameter(φ mm)
    -
  • Product Name
    Plate for vial holder VF-28
  • Manufacturer Model Number
    Spare Plate for VF-28 (1 Piece)
  • Containable number(piece)
    -
  • Material Details
    PC (Polycarbonate)
  • Freezing resistance temperature(°C)
    -80
  • Accessory
    -
  • Features
    -
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)