Sample tube case

Sample tube case

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Useful for arrangement or storage of sample tubes or screw tubes.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 247 × 347 × 125, drawer: 233×338×110
  • 344 × 240 × 155, drawer: 152×220×65
  • Clear
Hole Diameter(φ mm)

Refine by

  • 22
  • 28
  • 36
  • Clear
Capacity(ml)

Refine by

  • 3–10
  • 15–20
  • 30~50
  • Clear
Product Name

Refine by

  • Sample tube case M1 type
  • Sample tube case NS1 type
  • Sample tube case M2 type
  • Sample tube case NS2 type
  • Clear
Manufacturer Model Number

Refine by

  • M-2 Type
  • M-1 Type
  • NS1 Type
  • NS2 Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
247 × 347 × 125, drawer: 233×338×110
22
3–10
Sample tube case NS1 type
NS1 Type
3 Day(s) or more
-

Part Number : 3-219-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    ABS
  • External Dimensions(mm)
    247 × 347 × 125, drawer: 233×338×110
  • Hole Diameter(φ mm)
    22
  • Capacity(ml)
    3–10
  • Product Name
    Sample tube case NS1 type
  • Manufacturer Model Number
    NS1 Type
  • JAN Code
    4562108510349
  • Storable quantity(piece)
    120
  • Material Details
    ABS Resin
  • Features
    Useful for arrangement or storage of sample tubes or screw tubes.
1 pc.
247 × 347 × 125, drawer: 233×338×110
36
30~50
Sample tube case NS2 type
NS2 Type
3 Day(s) or more
-

Part Number : 3-219-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    ABS
  • External Dimensions(mm)
    247 × 347 × 125, drawer: 233×338×110
  • Hole Diameter(φ mm)
    36
  • Capacity(ml)
    30~50
  • Product Name
    Sample tube case NS2 type
  • Manufacturer Model Number
    NS2 Type
  • JAN Code
    4562108510356
  • Storable quantity(piece)
    35
  • Material Details
    ABS Resin
  • Features
    Useful for arrangement or storage of sample tubes or screw tubes.
1 pc.
344 × 240 × 155, drawer: 152×220×65
22
3–10
Sample tube case M1 type
M-1 Type
3 Day(s) or more
-

Part Number : 3-220-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    ABS
  • External Dimensions(mm)
    344 × 240 × 155, drawer: 152×220×65
  • Hole Diameter(φ mm)
    22
  • Capacity(ml)
    3–10
  • Product Name
    Sample tube case M1 type
  • Manufacturer Model Number
    M-1 Type
  • JAN Code
    4562108510363
  • Storable quantity(piece)
    140
  • Material Details
    ABS Resin
  • Features
    Useful for arrangement or storage of sample tubes or screw tubes.
1 pc.
344 × 240 × 155, drawer: 152×220×65
28
15–20
Sample tube case M2 type
M-2 Type
3 Day(s) or more
-

Part Number : 3-220-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    ABS
  • External Dimensions(mm)
    344 × 240 × 155, drawer: 152×220×65
  • Hole Diameter(φ mm)
    28
  • Capacity(ml)
    15–20
  • Product Name
    Sample tube case M2 type
  • Manufacturer Model Number
    M-2 Type
  • JAN Code
    4562108510370
  • Storable quantity(piece)
    96
  • Material Details
    ABS Resin
  • Features
    Useful for arrangement or storage of sample tubes or screw tubes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)