• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Bottle Stand

Bottle Stand

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Material: PC (polycarbonate)
· Main body size 330 x 150 x 90 mm

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Hole Diameter(φ mm)

Refine by

  • 36.2
  • 40.6
  • 45.5
  • 51.0
  • 56.0
  • 60.5
  • Clear
Product Name

Refine by

  • Bottle Stand BS-60 60.5 mm
  • Bottle Stand BS-55 56 mm
  • Bottle Stand BS-50 51 mm
  • Bottle Stand BS-45 46 mm
  • Bottle Stand BS-40 41 mm
  • Bottle Stand BS-35 36 mm
  • Clear
Manufacturer Model Number

Refine by

  • BS-60
  • BS-55
  • BS-50
  • BS-45
  • BS-40
  • BS-35
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
36.2
Bottle Stand BS-35 36 mm
BS-35
4 Day(s) or more
-

Part Number : 3-223-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PC
  • External Dimensions(mm)
    330×150×90
  • Hole Diameter(φ mm)
    36.2
  • Product Name
    Bottle Stand BS-35 36 mm
  • Manufacturer Model Number
    BS-35
  • Containable number(piece)
    21 (3 x 7 Array)
  • Material Details
    PC (Polycarbonate)
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
40.6
Bottle Stand BS-40 41 mm
BS-40
4 Day(s) or more
-

Part Number : 3-223-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PC
  • External Dimensions(mm)
    330×150×90
  • Hole Diameter(φ mm)
    40.6
  • Product Name
    Bottle Stand BS-40 41 mm
  • Manufacturer Model Number
    BS-40
  • Containable number(piece)
    18 (3 x 6 rows)
  • Material Details
    PC (Polycarbonate)
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
45.5
Bottle Stand BS-45 46 mm
BS-45
4 Day(s) or more
-

Part Number : 3-223-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PC
  • External Dimensions(mm)
    330×150×90
  • Hole Diameter(φ mm)
    45.5
  • Product Name
    Bottle Stand BS-45 46 mm
  • Manufacturer Model Number
    BS-45
  • Containable number(piece)
    15 (3 x 5 rows)
  • Material Details
    PC (Polycarbonate)
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
51.0
Bottle Stand BS-50 51 mm
BS-50
4 Day(s) or more
-

Part Number : 3-223-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PC
  • External Dimensions(mm)
    330×150×90
  • Hole Diameter(φ mm)
    51.0
  • Product Name
    Bottle Stand BS-50 51 mm
  • Manufacturer Model Number
    BS-50
  • Containable number(piece)
    10 (2x5 rows)
  • Material Details
    PC (Polycarbonate)
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
56.0
Bottle Stand BS-55 56 mm
BS-55
4 Day(s) or more
-

Part Number : 3-223-05
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PC
  • External Dimensions(mm)
    330×150×90
  • Hole Diameter(φ mm)
    56.0
  • Product Name
    Bottle Stand BS-55 56 mm
  • Manufacturer Model Number
    BS-55
  • Containable number(piece)
    10 (2x5 rows)
  • Material Details
    PC (Polycarbonate)
  • Footnotes
    Not suitable for repetitive autoclave sterilization.
1 pc.
60.5
Bottle Stand BS-60 60.5 mm
BS-60
4 Day(s) or more
-

Part Number : 3-223-06
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    PC
  • External Dimensions(mm)
    330×150×90
  • Hole Diameter(φ mm)
    60.5
  • Product Name
    Bottle Stand BS-60 60.5 mm
  • Manufacturer Model Number
    BS-60
  • Containable number(piece)
    8 (2 x 4 rows)
  • Material Details
    PC (Polycarbonate)
  • Footnotes
    Not suitable for repetitive autoclave sterilization.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)