Sample Vial Stand

Sample Vial Stand

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

It can be stacked, saving storage space. The mesh cover is convenient when draining/drying after washing.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 236×136
  • 257×144×120
  • 257×144×130
  • 257×144×142
  • 257×144×185
  • Clear
Product Name

Refine by

  • Sample Vial Stand SS27-28
  • Sample Vial Stand SS30-18
  • Sample Vial Stand SS35-18
  • Sample Vial Stand SS40-10
  • Sample vial standing mesh lid
  • Clear
Manufacturer Model Number

Refine by

  • SS27-28
  • SS30-18
  • SS35-18
  • SS40-10
  • Net Lid
  • Clear
JAN Code

Refine by

  • 4560197334402
  • 4560197334419
  • 4560197334426
  • 4560197334433
  • 4560197334440
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
257×144×120
Sample Vial Stand SS27-28
SS27-28
4560197334402
4 Day(s) or more
-

Part Number : 1-1331-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    257×144×120
  • Product Name
    Sample Vial Stand SS27-28
  • Manufacturer Model Number
    SS27-28
  • JAN Code
    4560197334402
  • Storable quantity(piece)
    28
  • Hole Size(mm)
    29×29
  • Material Details
    Stainless Steel (SUS304)
  • Specification details
    Autoclavable
  • Features
    It can be stacked, saving storage space. The mesh lid is convenient when draining or drying after washing.
  • Footnotes
    Mesh lid is not included with the main body.
1 pc.
257×144×130
Sample Vial Stand SS30-18
SS30-18
4560197334419
4 Day(s) or more
-

Part Number : 1-1331-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    257×144×130
  • Product Name
    Sample Vial Stand SS30-18
  • Manufacturer Model Number
    SS30-18
  • JAN Code
    4560197334419
  • Storable quantity(piece)
    18
  • Hole Size(mm)
    32×32
  • Material Details
    Stainless Steel (SUS304)
  • Specification details
    Autoclavable
  • Features
    It can be stacked, saving storage space. The mesh lid is convenient when draining or drying after washing.
  • Footnotes
    Mesh lid is not included with the main body.
1 pc.
257×144×142
Sample Vial Stand SS35-18
SS35-18
4560197334426
4 Day(s) or more
-

Part Number : 1-1331-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    257×144×142
  • Product Name
    Sample Vial Stand SS35-18
  • Manufacturer Model Number
    SS35-18
  • JAN Code
    4560197334426
  • Storable quantity(piece)
    18
  • Hole Size(mm)
    37×37
  • Material Details
    Stainless Steel (SUS304)
  • Specification details
    Autoclavable
  • Features
    It can be stacked, saving storage space. The mesh lid is convenient when draining or drying after washing.
  • Footnotes
    Mesh lid is not included with the main body.
1 pc.
257×144×185
Sample Vial Stand SS40-10
SS40-10
4560197334433
4 Day(s) or more
-

Part Number : 1-1331-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    257×144×185
  • Product Name
    Sample Vial Stand SS40-10
  • Manufacturer Model Number
    SS40-10
  • JAN Code
    4560197334433
  • Storable quantity(piece)
    10
  • Hole Size(mm)
    42 x 42
  • Material Details
    Stainless Steel (SUS304)
  • Specification details
    Autoclavable
  • Features
    It can be stacked, saving storage space. The mesh lid is convenient when draining or drying after washing.
  • Footnotes
    Mesh lid is not included with the main body.
1 pc.
236×136
Sample vial standing mesh lid
Net Lid
4560197334440
4 Day(s) or more
-

Part Number : 1-1331-11
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    236×136
  • Product Name
    Sample vial standing mesh lid
  • Manufacturer Model Number
    Net Lid
  • JAN Code
    4560197334440
  • Storable quantity(piece)
    -
  • Hole Size(mm)
    -
  • Material Details
    -
  • Specification details
    -
  • Features
    -
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)