• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Petri Dish Stand Stainless Steel

Petri Dish Stand Stainless Steel

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

A petri dish can be placed into the incubator with a sample in it.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 92×92×165
  • 105×105×165
  • Clear
Product Name

Refine by

  • Petri dish stand holding (6) φ75 dishes
  • Petri dish stand holding (6) φ90 dishes
  • Clear
Manufacturer Model Number

Refine by

  • ø75 Suspension
  • ø90 Suspension
  • Clear
JAN Code

Refine by

  • 4562108486453
  • 4562108486460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
92×92×165
Petri dish stand holding (6) φ75 dishes
ø75 Suspension
4562108486453
4 Day(s) or more
-

Part Number : 3-468-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    92×92×165
  • Product Name
    Petri dish stand holding (6) φ75 dishes
  • Manufacturer Model Number
    ø75 Suspension
  • JAN Code
    4562108486453
  • Material Details
    Stainless Steel (SUS304)
  • Specification details
    Autoclavable
  • Storable petri dishes
    For ø75 mm
  • Number stowed
    6 pc.
  • Features
    A petri dish can be placed into the incubator with a sample in it.
1 pc.
105×105×165
Petri dish stand holding (6) φ90 dishes
ø90 Suspension
4562108486460
4 Day(s) or more
-

Part Number : 3-468-05
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    105×105×165
  • Product Name
    Petri dish stand holding (6) φ90 dishes
  • Manufacturer Model Number
    ø90 Suspension
  • JAN Code
    4562108486460
  • Material Details
    Stainless Steel (SUS304)
  • Specification details
    Autoclavable
  • Storable petri dishes
    For ø90 mm
  • Number stowed
    6 pc.
  • Features
    A petri dish can be placed into the incubator with a sample in it.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)