• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Slim Petri Dish

Slim Petri Dish

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

It can be stored in incubators, refrigerators, etc. Structure allows easy petri dish removal. Working space is ensured as stacking is possible.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 215×106×110
  • 314×106×110
  • Clear
Specifications

Refine by

  • 2 Rows
  • 3 Rows
  • Clear
Product Name

Refine by

  • Slim Petri Dish SDR-3
  • Slim Petri Dish SDR-2
  • Clear
Manufacturer Model Number

Refine by

  • SDR-3
  • SDR-2
  • Clear
JAN Code

Refine by

  • 4562108486224
  • 4562108486231
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
215×106×110
2 Rows
Slim Petri Dish SDR-2
SDR-2
4562108486224
3 Day(s) or more
-

Part Number : 2-2044-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    215×106×110
  • Specifications
    2 Rows
  • Product Name
    Slim Petri Dish SDR-2
  • Manufacturer Model Number
    SDR-2
  • JAN Code
    4562108486224
  • Material Details
    Stainless Steel (SUS304)
  • Storable petri dishes
    ø90 x 15 mm (6 Sheets/Row), ø90 x 20 mm (4 Sheets/Row)
  • Features
    It can be stored in incubators, refrigerators, etc. Petri dish is easy to take out. Stacking is possible, securing work space.
1 pc.
314×106×110
3 Rows
Slim Petri Dish SDR-3
SDR-3
4562108486231
3 Day(s) or more
-

Part Number : 2-2044-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    314×106×110
  • Specifications
    3 Rows
  • Product Name
    Slim Petri Dish SDR-3
  • Manufacturer Model Number
    SDR-3
  • JAN Code
    4562108486231
  • Material Details
    Stainless Steel (SUS304)
  • Storable petri dishes
    ø90 x 15 mm (6 Sheets/Row), ø90 x 20 mm (4 Sheets/Row)
  • Features
    It can be stored in incubators, refrigerators, etc. Petri dish is easy to take out. Stacking is possible, securing work space.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)