• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Petri Dish Rack

Petri Dish Rack

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

The size of the 1/2 types allows the whole rack to be put into the incubator. A large number of petri dishes can be stored and moved in the W model at once.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 230×105×185
  • 230×105×365
  • 230×210×185
  • 230×210×365
  • Clear
Product Name

Refine by

  • Petri dish rack F 1/2 type
  • Petri dish rack FW 1/2 type
  • Petri dish rack F type
  • Petri dish rack FW type
  • Clear
Manufacturer Model Number

Refine by

  • F1/2 type
  • FW1/2 type
  • F Type
  • FW type
  • Clear
JAN Code

Refine by

  • 4562108486378
  • 4562108486385
  • 4562108486392
  • 4562108486408
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
230×105×365
Petri dish rack F type
F Type
4562108486378
4 Day(s) or more
-

Part Number : 3-233-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    230×105×365
  • Product Name
    Petri dish rack F type
  • Manufacturer Model Number
    F Type
  • JAN Code
    4562108486378
  • Material Details
    Stainless Steel (SUS304)
  • Storable petri dishes
    40 sheet
  • Features
    -
1 pc.
230×105×185
Petri dish rack F 1/2 type
F1/2 type
4562108486385
4 Day(s) or more
-

Part Number : 3-233-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    230×105×185
  • Product Name
    Petri dish rack F 1/2 type
  • Manufacturer Model Number
    F1/2 type
  • JAN Code
    4562108486385
  • Material Details
    Stainless Steel (SUS304)
  • Storable petri dishes
    20 sheet
  • Features
    The size allows the whole rack to be put into the incubator.
1 pc.
230×210×365
Petri dish rack FW type
FW type
4562108486392
4 Day(s) or more
-

Part Number : 3-235-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    230×210×365
  • Product Name
    Petri dish rack FW type
  • Manufacturer Model Number
    FW type
  • JAN Code
    4562108486392
  • Material Details
    Stainless Steel (SUS304)
  • Storable petri dishes
    80 sheet
  • Features
    A large number of petri dishes can be stored and moved at once.
1 pc.
230×210×185
Petri dish rack FW 1/2 type
FW1/2 type
4562108486408
4 Day(s) or more
-

Part Number : 3-235-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    230×210×185
  • Product Name
    Petri dish rack FW 1/2 type
  • Manufacturer Model Number
    FW1/2 type
  • JAN Code
    4562108486408
  • Material Details
    Stainless Steel (SUS304)
  • Storable petri dishes
    40 sheet
  • Features
    The size allows the whole rack to be put into the incubator. A large number of petri dishes can be stored and moved at once.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)