Bottle Holder

Bottle Holder

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Basic Specifications

  • Product Type
    Other Related Products
  • Material
    PE
  • External Dimensions(mm)
    360×360×70
  • Product Name
    Bottle Holder BH-1
  • Manufacturer Model Number
    BH-1
  • JAN Code
    4560111765275
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
-

Part Number : 1-5923-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • External Dimensions(mm)
    360×360×70
  • Product Name
    Bottle Holder BH-1
  • Manufacturer Model Number
    BH-1
  • JAN Code
    4560111765275
  • Material Details
    Foam PE (Polyethylene)
  • One-Hole Size
    Inside diameter ø80 mm, depth 60 mm
  • Compatible Bolt
    500 ml bottles x 16
  • Features
    The slit portion can be easily cut by a cutter for the required quantity and size. Protects the bottle from the shock of an earthquake, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)