Safety Guard Height x Pitch (mm) 30 x 30–80 x 80

Safety Guard Height x Pitch (mm) 30 x 30–80 x 80

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Chemicals can be stored freely.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Height x Pitch(mm)

Refine by

  • 30×30
  • 30×50
  • 50×30
  • 50×50
  • 50×80
  • 80×30
  • 80×50
  • 80 x 80
  • Clear
Product Name

Refine by

  • With Safety Guard G-8810
  • With Safety Guard G-8510
  • With Safety Guard G-8310
  • With Safety Guard G-5810
  • With Safety Guard G-5510
  • With Safety Guard G-5310
  • With Safety Guard G-3510
  • With Safety Guard G-3310
  • Clear
Manufacturer Model Number

Refine by

  • G-88
  • G-85
  • G-83
  • G-58
  • G-55
  • G-53
  • G-35
  • G-33
  • Clear
JAN Code

Refine by

  • 4560111777773
  • 4560111777780
  • 4560111777803
  • 4560111777810
  • 4560111777827
  • 4560111777834
  • 4560111777841
  • 4560111777858
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
30×30
With Safety Guard G-3310
G-33
4560111777773
3 Day(s) or more
-

Part Number : 9-146-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    30×30
  • Product Name
    With Safety Guard G-3310
  • Manufacturer Model Number
    G-33
  • JAN Code
    4560111777773
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
30×50
With Safety Guard G-3510
G-35
4560111777780
3 Day(s) or more
-

Part Number : 9-146-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    30×50
  • Product Name
    With Safety Guard G-3510
  • Manufacturer Model Number
    G-35
  • JAN Code
    4560111777780
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
50×30
With Safety Guard G-5310
G-53
4560111777803
3 Day(s) or more
-

Part Number : 9-146-04
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    50×30
  • Product Name
    With Safety Guard G-5310
  • Manufacturer Model Number
    G-53
  • JAN Code
    4560111777803
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
50×50
With Safety Guard G-5510
G-55
4560111777810
3 Day(s) or more
-

Part Number : 9-146-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    50×50
  • Product Name
    With Safety Guard G-5510
  • Manufacturer Model Number
    G-55
  • JAN Code
    4560111777810
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
50×80
With Safety Guard G-5810
G-58
4560111777827
3 Day(s) or more
-

Part Number : 9-146-06
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    50×80
  • Product Name
    With Safety Guard G-5810
  • Manufacturer Model Number
    G-58
  • JAN Code
    4560111777827
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
80×30
With Safety Guard G-8310
G-83
4560111777834
3 Day(s) or more
-

Part Number : 9-146-07
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    80×30
  • Product Name
    With Safety Guard G-8310
  • Manufacturer Model Number
    G-83
  • JAN Code
    4560111777834
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
80×50
With Safety Guard G-8510
G-85
4560111777841
3 Day(s) or more
-

Part Number : 9-146-08
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    80×50
  • Product Name
    With Safety Guard G-8510
  • Manufacturer Model Number
    G-85
  • JAN Code
    4560111777841
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.
1 Pack (10 pcs)
80 x 80
With Safety Guard G-8810
G-88
4560111777858
3 Day(s) or more
-

Part Number : 9-146-09
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    PE
  • Height x Pitch(mm)
    80 x 80
  • Product Name
    With Safety Guard G-8810
  • Manufacturer Model Number
    G-88
  • JAN Code
    4560111777858
  • Material Details
    Foam PE (Polyethylene)
  • Length x Thickness
    1000×3mm
  • Features
    It can be cut with a cutter or scissors. Buffer effect is great, so it can be used even on lab benches.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)