Pack Tray Cart

Brand :
AS ONE
Caution
Product Description
Wagon for aluminum trays.
[Features]
· Material: Main body/tray: Aluminum, casters: φ65 (diameter 65 mm) PA (nylon) (without stopper).
· Tray size: Upper/418 x 308 mm, lower/390 x 280 mm.
· Tray spacing: 59 mm.
Aluminum Pack Tray Cart

Weight: NT-10 / 8 kg, NT-20 / 11 kg, tray / 500 g
Pack Tray Cart Size Chart
| Part No. | Model Number | Size (mm) |
|---|---|---|
| 3-431-01 | NT-10 | 385 × 425 × 790 (10 levels with 10 trays included) |
| 3-431-03 | NT-20 | 385 × 425 × 1390 (20 levels with 20 trays included) |
| 3-431-02 | Tray | 308 × 418 × 22 (58 mm spacing) |
Pack Tray Cart External Dimensions

(01)

(03)