Handy Side Cart

Brand :
AS ONE
Caution
Product Description
[Specifications]
· Material: Steel / PE (Polyethylene)
· Casters: φ80 mm (without Stoppers)
· Folded Size: 690 x 75 x 910 mm
· Load capacity: 15 kg/tier
· Weight: 6.1 kg

[Specifications]
· Material: Steel / PE (Polyethylene)
· Casters: φ80 mm (without Stoppers)
· Folded Size: 690 x 75 x 910 mm
· Load capacity: 15 kg/tier
· Weight: 6.1 kg