Hot Water Bath Type Paraffin Extender

Hot Water Bath Type Paraffin Extender

Standard Unit Price:
-
Days to Ship :
Quote

Temperature settings / update operations can be performed on the front temperature display panel. The tank and the control section are of the same height and are easy to work with, and the tank is easy to drain as it is separate.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
internal dimension of a tank(mm)

Refine by

  • 139X209X85
  • 153X102X74
  • Clear
Manufacturer Product Name

Refine by

  • Hot Water Bath Type Paraffin Extender PS-125WH
  • Hot Water Bath Type Paraffin Extender PS-110WH
  • Clear
Part Number

Refine by

  • PS-125WH
  • PS-110WH
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
153X102X74
Hot Water Bath Type Paraffin Extender PS-110WH
PS-110WH
Quote
-

Part Number : 1-5730-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Microtome, Embedding Related
  • Plate Size(mm)
    100X70
  • internal dimension of a tank(mm)
    153X102X74
  • Manufacturer Product Name
    Hot Water Bath Type Paraffin Extender PS-110WH
  • Part Number
    PS-110WH
  • Weight(kg)
    Approx. 2.4
  • Temperature Range(°C)
    Room temperature +5 to 70 (for water tank)/55 semi-fixed type (plate)
  • External Dimensions (Control Unit)(mm)
    188X72X112
  • External Dimensions (Water Tank)(mm)
    188X136X106
  • Tank material
    Aluminum (Anodized)
  • Power Supply
    AC100V50/60Hz
  • Power cord length(m)
    2
  • Heater capacity
    200 W (For Water Tanks) / 20 W (Plate)
  • Features
    Temperature setting/changing operation is possible on the front temperature display panel. The tank and the control section are of the same height and easy to work with, and it is easy to drain the tank since it is a separate type.
1 unit
139X209X85
Hot Water Bath Type Paraffin Extender PS-125WH
PS-125WH
Quote
-

Part Number : 1-5730-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Microtome, Embedding Related
  • Plate Size(mm)
    100X70
  • internal dimension of a tank(mm)
    139X209X85
  • Manufacturer Product Name
    Hot Water Bath Type Paraffin Extender PS-125WH
  • Part Number
    PS-125WH
  • Weight(kg)
    Approximately 3.0
  • Temperature Range(°C)
    Room temperature +5 to 70 (for water tank)/55 semi-fixed type (plate)
  • External Dimensions (Control Unit)(mm)
    188X72X112
  • External Dimensions (Water Tank)(mm)
    188X246X106
  • Tank material
    Aluminum (Anodized)
  • Power Supply
    AC100V50/60Hz
  • Power cord length(m)
    2
  • Heater capacity
    250 W (For Water Tanks) / 20 W (Plate)
  • Features
    Temperature setting/changing operation is possible on the front temperature display panel. The tank and the control section are of the same height and easy to work with, and it is easy to drain the tank since it is a separate type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)