• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

LED Light Source / Light Guide / Standard High Condensing Lens

LED Light Source / Light Guide / Standard High Condensing Lens

Existing light guides can be used, making it energy saving and long-lasting. LA-HDF108AS is a fanless and silent type that does not produce dust or vibration . LA-HDF158AS is suitable for use with line sensors that require high illuminance.

Part Number

Configured Part Number is shown.

Part Number
1-1277-03
1-1277-04
1-1277-05
1-1277-06
1-1277-07
1-1277-08
1-1277-09
1-1277-10
1-1277-11
1-1277-12
1-1277-22
Part NumberVolume DiscountDays to ShipIlluminance
(lux)
Size (mm) Power Supply
(V)
Other Details Type Overall Length
(mm)
Specifications Weight
(kg)
Band Diameter Manufacturer Product Name Manufacturer Model Number Power Consumption
(W)
Power cord length
(m)
Color Temperature
(K)
Dimming method Cooling method Lens Effective Diameter
(mm)
Mounting part ID
(mm)
Specification details Diameter
(mm)
Amount Of Content
3 Day(s) or more ---Option-500Light Guide-φ5 mmLED Light Source Device LGA1-5L500NLGA1-5L500N--------Exterior Tube Semi-Lock Type Stainless Steel (SUS 304)-1 pc.
3 Day(s) or more ---Option-500Light Guide-ø5 mm (2 Branches)LED Light Source Device LGA2-5L500NLGA2-5L500N--------Exterior Tube Semi-Lock Type Stainless Steel (SUS 304)-1 pc.
3 Day(s) or more ---Option-500Light Guide-ø5 mm (2 Branches/Vertical)LED Light Source Device LGA2-5L500VNLGA2-5L500VN--------Exterior Tube Semi-Lock Type Stainless Steel (SUS 304)-1 pc.
36 Day(s) or more ---Option-500Light Guide-φ8mmLED Light Source Device LGA1-8L500NLGA1-8L500N--------Exterior Tube Semi-Lock Type Stainless Steel (SUS 304)-1 pc.
3 Day(s) or more ---Option-1000Light Guide-φ5 mmLED Light Source Device LGC1-5L1000LGC1-5L1000--------Exterior Tube Flexible Stand Stainless Steel (SUS 304)-1 pc.
4 Day(s) or more ---Option-1000Light Guide-ø5 mm (2 Branches)LED Light Source Device LGC2-5L1000LGC2-5L1000--------Exterior Tube Flexible Stand Stainless Steel (SUS 304)-1 pc.
36 Day(s) or more ---Option-1000Light Guide-φ8mmLED Light Source Device LGC18L1000R61LGC1-8L1000-R61--------Exterior Tube Flexible Stand Stainless Steel (SUS 304)-1 pc.
36 Day(s) or more ---OptionPB60X601000Light Guide-φ5 mmLight source device LGC15L1000PB6060LGC1-5L1000-PB60X60--------Exterior Tube Flexible Stand Stainless Steel (SUS 304)-1 pc.
3 Day(s) or more ---Option--Standard high condensing lens--LED Light Source Device SH-F30SH-F30-----1 pc / Coated Lensφ19・22.5φ14-φ141 pc.
19 Day(s) or more ---Option--Standard Height Condenser Lens for 105A--LED Light Source Device SHZ-1SHZ-1-----3 plates / Coated lensφ18/22.5φ8-φ81 pc.
Quote 60000078X200X144AC 100~240±10% 50/60Hz-Natural heat dissipation + forced fan-Light Source Part2 (Excluding Power Cord)-LED Light Source LA-HDF158ASLA-HDF158AS2025600Continuous dimming with front dimmer knobNatural heat dissipation + forced fan---RoHS-compliant-1 unit

Loading...

  1. 1

Basic Information

Product Type LED Light Source Device Light source type LED

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)