Socorex SH

Brand :
AS ONE
Caution
Product Description
Continuous automatic dispenser that is easy to operate.
[Features]
· For the premium type, the valve system is removable and easy to wash after use.
· For the premium type only, piston rod and valve system are made from stainless steel (SUS316L) with superior corrosion resistance.
· Material: Barrel: Heat-resistant glass, Gasket: PTFE (tetrafluoroethylene).
· Valve / brass, piston / stainless steel (SUS304), washer (black) / Viton.
· The orientation of the handle can be easily changed by simply turning the screw.
· Since there is no O-ring on the piston, it will move smoothly without resistance.
· Two-ring handle is easy to operate by holding it with the index finger and middle finger.
Easy-To-Operate Socorex SH Specifications

- For classic, valve: brass, piston: stainless steel (SUS304)
- Reproducibility: ±1%
- Autoclavable
Components of structure
- Main body syringe
- Silicone tubes
- Metal sinker
- Parts set for valve
- Needles, S/L/LL, 1 each
| Part No. | Model Number | Capacity (mL) | Minimum Scale Value (mL) | Usable Range (mL) |
|---|---|---|---|---|
| 2-5312-01 | 173SH05005 (Classic) | 0.5 | 0.1 | 0.1 to 0.5 |
| 2-5312-02 | 173SH0501 (Classic) | 1 | 0.05 | 0.1 to 1 |
| 2-5312-03 | 173SH0502 (Classic) | 2 | 0.1 | 0.3 to 2 |
| 2-5312-04 | 173SH0505 (Classic) | 5 | 0.5 | 0.5 to 5 |
| 2-5312-05 | 173SH0510 (Classic) | 10 | 1 | 1 to 10 |
| 2-5312-06 | 173SH0520 (Classic) | 20 | 1 | 5 to 20 |
| 2-5312-07 | 163SH0501 (2-Ring Handle) | 1 | 0.05 | 0.1 to 1 |
| 2-5312-08 | 163SH0502 (2-Ring Handle) | 2 | 0.1 | 0.3 to 2 |
| 2-5312-09 | 163SH0505 (2-Ring Handle) | 5 | 0.5 | 0.5 to 5 |
| 2-5312-10 | 163SH0510 (2-Ring Handle) | 10 | 1 | 1 to 10 |
| 2-5312-11 | 174SH0501 (Premium) | 1 | 0.05 | 0.1 to 1 |
| 2-5312-12 | 174SH0502 (Premium) | 2 | 0.1 | 0.3 to 2 |
| 2-5312-13 | 174SH0505 (Premium) | 5 | 0.5 | 0.5 to 5 |
| 2-5312-14 | 174SH0510 (Premium) | 10 | 1 | 1 to 10 |