• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Solex SH Spare Parts【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
1-6726-01
1-6726-02
1-6726-03
1-6726-04
1-6726-05
1-6726-06
1-6726-07
1-6726-11
1-6726-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity Autoclave Other Details Type Specifications Manufacturer Product Name Manufacturer Model Number Material Quantity

6 Pieces Per Package

9 Day(s) or more 0.5mLApplicable--Made with heat-resistant glass / 6 pieces.Socorex SH Barrel 0.5 ml x 6 PiecesBarrel (0.5 ml)Made with heat-resistant glass1 Pack (6 pcs.)

6 Pieces Per Package

4 Day(s) or more 1mLApplicable--Made with heat-resistant glass / 6 pieces.Socorex SH Barrel 1 ml x 6 PiecesBarrel (1 ml)Made with heat-resistant glass1 Pack (6 pcs.)

6 Pieces Per Package

4 Day(s) or more 2mLApplicable--Made with heat-resistant glass / 6 pieces.Socorex SH Barrel 2 ml x 6 PiecesBarrel (2 ml)Made with heat-resistant glass1 Pack (6 pcs.)

6 Pieces Per Package

4 Day(s) or more 5mLApplicable--Made with heat-resistant glass / 6 pieces.Socorex SH Barrel 5 ml x 6 PiecesBarrel (5 ml)Made with heat-resistant glass1 Pack (6 pcs.)

6 Pieces Per Package

4 Day(s) or more 10mLApplicable--Made with heat-resistant glass / 6 pieces.Socorex SH Barrel 10 ml x 6 PiecesBarrel (10 mL)Made with heat-resistant glass1 Pack (6 pcs.)

3 Pieces Per Package

4 Day(s) or more 20mLApplicable--Made with heat-resistant glass / 3 pieces.Socorex SH BARREL 20 ml x 3 PiecesBarrel (20 mL)Made with heat-resistant glass1 Pack (3 pcs.)
4 Day(s) or more -Not ApplicableOptionSyringe stand-Socorex SH Syringe StandSyringe standNylon1 pc.
4 Day(s) or more -ApplicableOption4 channels-Socorex SH Manifold 4 ChannelManifold (4-channel)Made of stainless steel (SUS304)1 pc.
4 Day(s) or more -ApplicableOption8 Channel-Socorex SH Manifold 8 ChannelManifold (8-channel)Made of stainless steel (SUS304)1 pc.

Loading...

  1. 1

Basic Information

Product Type Dispenser (handset type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)