• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Glass Cell Capacity (ml) 3.5–35

Glass Cell Capacity (ml) 3.5–35

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 3.5
  • 7
  • 10.5
  • 14
  • 17.5
  • 35
  • Clear
Manufacturer Product Name

Refine by

  • Glass Cell GS-100
  • Glass Cell GS-50
  • Glass Cell GS-40
  • Glass Cell GS-30
  • Glass Cell GS-20
  • Glass Cell GS-10
  • Clear
Manufacturer Model Number

Refine by

  • GS-100
  • GS-50
  • GS-40
  • GS-30
  • GS-20
  • GS-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3.5
Glass Cell GS-10
GS-10
3 Day(s) or more
-

Part Number : 2-477-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    3.5
  • Transmission area
    2
  • Manufacturer Product Name
    Glass Cell GS-10
  • Manufacturer Model Number
    GS-10
  • Features
    There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.
  • Internal dimensions (optical path length x optical path width x height)(mm)
    10X10X45
  • Footnotes
    External height is 45 mm. The bonded part is not welded and must never be used at high temperatures or with strong acids / strong alkaline chemicals.
1 pc.
7
Glass Cell GS-20
GS-20
3 Day(s) or more
-

Part Number : 2-477-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    7
  • Transmission area
    2
  • Manufacturer Product Name
    Glass Cell GS-20
  • Manufacturer Model Number
    GS-20
  • Features
    There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.
  • Internal dimensions (optical path length x optical path width x height)(mm)
    20X10X45
  • Footnotes
    External height is 45 mm. The bonded part is not welded and must never be used at high temperatures or with strong acids / strong alkaline chemicals.
1 pc.
10.5
Glass Cell GS-30
GS-30
3 Day(s) or more
-

Part Number : 2-477-03
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    10.5
  • Transmission area
    2
  • Manufacturer Product Name
    Glass Cell GS-30
  • Manufacturer Model Number
    GS-30
  • Features
    There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.
  • Internal dimensions (optical path length x optical path width x height)(mm)
    30X10X45
  • Footnotes
    External height is 45 mm. The bonded part is not welded and must never be used at high temperatures or with strong acids / strong alkaline chemicals.
1 pc.
14
Glass Cell GS-40
GS-40
18 Day(s) or more
-

Part Number : 2-477-04
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    14
  • Transmission area
    2
  • Manufacturer Product Name
    Glass Cell GS-40
  • Manufacturer Model Number
    GS-40
  • Features
    There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.
  • Internal dimensions (optical path length x optical path width x height)(mm)
    40X10X45
  • Footnotes
    External height is 45 mm. The bonded part is not welded and must never be used at high temperatures or with strong acids / strong alkaline chemicals.
1 pc.
17.5
Glass Cell GS-50
GS-50
3 Day(s) or more
-

Part Number : 2-477-05
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    17.5
  • Transmission area
    2
  • Manufacturer Product Name
    Glass Cell GS-50
  • Manufacturer Model Number
    GS-50
  • Features
    There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.
  • Internal dimensions (optical path length x optical path width x height)(mm)
    50X10X45
  • Footnotes
    External height is 45 mm. The bonded part is not welded and must never be used at high temperatures or with strong acids / strong alkaline chemicals.
1 pc.
35
Glass Cell GS-100
GS-100
3 Day(s) or more
-

Part Number : 2-477-06
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    35
  • Transmission area
    2
  • Manufacturer Product Name
    Glass Cell GS-100
  • Manufacturer Model Number
    GS-100
  • Features
    There is no distortion on the optical surface of the standard cell and its translucent surface has excellent optical performance.
  • Internal dimensions (optical path length x optical path width x height)(mm)
    100X10X45
  • Footnotes
    External height is 45 mm. The bonded part is not welded and must never be used at high temperatures or with strong acids / strong alkaline chemicals.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)