Disposable Cell Standard 4.5 ml Semi-Micro 1.5 ml【1-100 Pieces Per Package】

Disposable Cell Standard 4.5 ml Semi-Micro 1.5 ml

[Specifications]
· Optical Path Length: 10 mm
· Optical Path Width: Standard/10 mm, Semi-Micro Type/4 mm
· Size : 12.5 X 12.5 X 45 mm
· Material:
1937, 1960, 1938, 1940, mixing rod/PS (polystyrene)
1939, 1961, 1941, 1948/UV Grade PMMA (Acrylic)
260, 1962 / PE (Polyethylene)
· Application:
1937, 1960, 1938, 1940/For visible light
1939, 1961, 1941, 1948/For UV light
· No. contained: 100 pcs

· Compatible Cells: 12.5 x 12.5 mm (12 Units)

Part Number

Configured Part Number is shown.

Part Number
2-478-01
2-478-02
2-478-03
2-478-04
2-478-05
2-478-06
2-478-07
2-478-08
2-478-09
2-478-10
2-478-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize Capacity
(ml)
Material Application Type Optical Path Length x Optical Path Width
(mm)
Transmission area Manufacturer Product Name Manufacturer Model Number JAN Code Compatible Cell Footnotes Amount Of Content

100 Pieces Per Package

3 Day(s) or more 12.5×12.5×45mm4.5PS (Polystyrene)For Visible LightStandard10X102Disposable cell for spectrophotometer type 1937 100 pcs19378058967025750--1 Pack (100 pcs.)

100 Pieces Per Package

3 Day(s) or more 12.5×12.5×45mm1.5PS (Polystyrene)For Visible LightSemi Micro10X42Disposable cell for spectrophotometer type 1938 100 pcs19388058967025774-Low Form1 Pack (100 pcs.)

100 Pieces Per Package

3 Day(s) or more 12.5×12.5×45mm4.5UV Grade PMMA (Acrylic)For ultravioletStandard10X102Disposable cell for spectrophotometer type 1939 100 pcs19398058967025781--1 Pack (100 pcs.)

100 Pieces Per Package

3 Day(s) or more φ3×90mm---Stirring Rod--Disposable cell for spectrophotometer type 939 100 pcs stirring rod9398058967019490--1 Pack (100 pcs)

100 Pieces Per Package

3 Day(s) or more 12.5×12.5×45mm4.5PS (Polystyrene)For Visible LightStandard10X104Disposable cell for spectrophotometer type 1960 100 pcs19608058967025859--1 Pack (100 pcs.)

100 Pieces Per Package

3 Day(s) or more 12.5×12.5×45mm4.5UV Grade PMMA (Acrylic)For ultravioletStandard10X104Disposable cell for spectrophotometer type 1961 100 pcs19618058967025866--1 Pack (100 pcs.)

100 Pieces Per Package

Quote 12.5×12.5×45mm2.5PS (Polystyrene)For Visible LightSemi Micro10X42Disposable cell for spectrophotometer type 1940 100 pcs19408058967025798-High Foam1 Pack (100 pcs.)

100 Pieces Per Package

3 Day(s) or more 12.5×12.5×45mm2.5UV Grade PMMA (Acrylic)For ultravioletSemi Micro10X42Disposable cell for spectrophotometer type 1941 100 pcs19418058967025804-High Foam1 Pack (100 pcs.)

100 Pieces Per Package

3 Day(s) or more 12.5X12.5X45mm1.5UV Grade PMMA (Acrylic)For ultravioletSemi Micro10X42Disposable cell for spectrophotometer type 1948 100 pcs19488058967025835-Low Form1 Pack (100 pcs.)
3 Day(s) or more 170×50×15mm-PE (polyethylene)-Cell Holder--Disposable Cell, Cell Holder 260260805896701432712.5X12.5mm (12 pcs.)-1 pc.
3 Day(s) or more 10×10 mm-PS (Polystyrene)-Square Lid--Disposable Cell Square Lid 196219628058967025873--1 pc.

Loading...

  1. 1

Basic Information

Product Type Cell/vial for spectrophotometer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)