Micro Sample Pre-Treatment System

Micro Sample Pre-Treatment System

Standard Unit Price:
-
Days to Ship :
66 Day(s) or more

Suitable for measuring hard samples or samples with elasticity. Can also be used for measuring macro analysis samples and for high-magnification microscope type FTIR / objective Cassegrain mirrors (43x). Pressurized state can be fine-tuned using 3-way screws while set under a stereoscopic microscope.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Analyzable diameter(φ mm)

Refine by

  • 1.6
  • 2.0
  • Clear
Manufacturer Product Name

Refine by

  • Micro Sample Pre-Treatment System STJ-0169
  • Micro Sample Pre-Treatment System STJ-0137
  • Clear
Manufacturer Model Number

Refine by

  • STJ-0169
  • STJ-0137
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2.0
Micro Sample Pre-Treatment System STJ-0137
STJ-0137
66 Day(s) or more
-

Part Number : 1-7236-01
Days to Ship 66 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Analyzable diameter(φ mm)
    2.0
  • Manufacturer Product Name
    Micro Sample Pre-Treatment System STJ-0137
  • Manufacturer Model Number
    STJ-0137
  • Features
    Suitable for measuring both tough and flexible samples. Can also be used for measuring macro analysis samples and for Cassegrain mirrors (43X) meant for high-power microscope type FTIR. Pressure rising state can be fine-tuned using 3-way screws while it is set under the stereoscopic microscope.
  • Main Body Size(mm)
    51X76X11
  • Dia Holder Size(mm)
    φ43X2.5
  • Pressure Force
    100MPa(10.2kgf/mm2)
  • Operating Distance
    5.5m or More
1 pc.
1.6
Micro Sample Pre-Treatment System STJ-0169
STJ-0169
66 Day(s) or more
-

Part Number : 1-7236-02
Days to Ship 66 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Analyzable diameter(φ mm)
    1.6
  • Manufacturer Product Name
    Micro Sample Pre-Treatment System STJ-0169
  • Manufacturer Model Number
    STJ-0169
  • Features
    Suitable for measuring both tough and flexible samples. Can also be used for measuring macro analysis samples and for Cassegrain mirrors (43X) meant for high-power microscope type FTIR. Pressure rising state can be fine-tuned using 3-way screws while it is set under the stereoscopic microscope.
  • Main Body Size(mm)
    51X76X11
  • Dia Holder Size(mm)
    φ43X2.5
  • Pressure Force
    100MPa(10.2kgf/mm2)
  • Operating Distance
    5.5m or More

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)