• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Colony Counter Light Stand DX

Colony Counter Light Stand DX

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Uses a variety of light sources for better viewing.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Specifications

Refine by

  • Replacement Illuminator, Red
  • Replacement Illuminator, White
  • Clear
Manufacturer Product Name

Refine by

  • Colony Counter Light Stand DX - B Red
  • Colony Counter Light Stand DX - R White
  • Clear
Manufacturer Model Number

Refine by

  • B
  • R
  • Clear
JAN Code

Refine by

  • 4562108508735
  • 4562108508742
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Replacement Illuminator, White
Colony Counter Light Stand DX - R White
R
4562108508735
1 Day(s) or more
-

Part Number : 2-7592-11
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Colony Control Bracket
  • Size
    267X207mm
  • Other
    Option
  • Specifications
    Replacement Illuminator, White
  • Manufacturer Product Name
    Colony Counter Light Stand DX - R White
  • Manufacturer Model Number
    R
  • JAN Code
    4562108508735
  • Features
    -
  • Power cord length
    -
  • Magnification
    -
  • Lighting
    -
  • Lens Diameter(mm)
    -
  • Size of illuminating plate(mm)
    -
1 unit
Replacement Illuminator, Red
Colony Counter Light Stand DX - B Red
B
4562108508742
1 Day(s) or more
-

Part Number : 2-7592-12
Days to Ship 1 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Colony Control Bracket
  • Size
    267X207mm
  • Other
    Option
  • Specifications
    Replacement Illuminator, Red
  • Manufacturer Product Name
    Colony Counter Light Stand DX - B Red
  • Manufacturer Model Number
    B
  • JAN Code
    4562108508742
  • Features
    -
  • Power cord length
    -
  • Magnification
    -
  • Lighting
    -
  • Lens Diameter(mm)
    -
  • Size of illuminating plate(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)