• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Branch Cutter

Branch Cutter

For cutting small branches in hard-to-reach places and for cutting branches flush to the trunk. Can even cut aluminum bonsai wire of approximately 3 mm diameter.

Part Number

Configured Part Number is shown.

LS-007

Part Number
LS-007
Part NumberVolume DiscountDays to ShipApplication Wires Weight
(g)
JAN Code
2 Day(s) or more Aluminum wire for bonsai plants604962537303008

Loading...

  1. 1

Basic Information

Product Type Gardening Scissors Cutting Performance(mm) 3 Overall Length(mm) 163
For pruning of branches(mm) 48 Body Thickness(mm) 9

Please check the type/dimensions/specifications of the part LS-007 in the Branch Cutter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)