Pouch Bag

Pouch Bag

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Ideal for applications where the number of plate mediums is small. Since the bag is transparent, the growth of the fungus can be observed while keeping it sealed. Can be repeatedly used as long as no holes are made.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • 1 Pack (20 Sheets)
  • 1 Pack (30 Sheets)
  • 1 Pack (40 Sheets)
  • Clear
Product Name

Refine by

  • Sealing Clip For A-93 280 mm
  • Sealing Clip For A-92 240 mm
  • Sealing Clip For A-58 170 mm
  • W Zipper Pouch 155 X 300 mm
  • Pouch Bag 220X300 mm
  • W zipper pouch 230 x 280 H mm with petri dish rack
  • Pouch Bag 260X370 mm
  • Clear
Maker Part Number

Refine by

  • A-100
  • A-93
  • A-92
  • A-75
  • A-74
  • A-72
  • A-65
  • Clear
TGK Code

Refine by

  • 0436804532
  • 0436804533
  • 0436804534
  • 0436804535
  • 0436804536
  • 0436804538
  • 0436804540
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (30 Sheets)
Pouch Bag 220X300 mm
A-92
0436804532
Quote
-

Part Number : 0436-80-45-32
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (30 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    Pouch Bag 220X300 mm
  • Maker Part Number
    A-92
  • TGK Code
    0436804532
  • Specifications
    For 10 petri dishes, use 1 agent per pack
  • Footnote
    -
1 Pack (20 Sheets)
Sealing Clip For A-58 170 mm
A-72
0436804533
Quote
-

Part Number : 0436-80-45-33
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (20 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    Sealing Clip For A-58 170 mm
  • Maker Part Number
    A-72
  • TGK Code
    0436804533
  • Specifications
    For 150 X 330 Pouches
  • Footnote
    -
1 Pack (10 Sheets)
Sealing Clip For A-92 240 mm
A-74
0436804534
Quote
-

Part Number : 0436-80-45-34
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    Sealing Clip For A-92 240 mm
  • Maker Part Number
    A-74
  • TGK Code
    0436804534
  • Specifications
    For 220 x 310 pouch bag
  • Footnote
    -
1 Pack (40 Sheets)
W Zipper Pouch 155 X 300 mm
A-65
0436804535
5 Day(s) or more
-

Part Number : 0436-80-45-35
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (40 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    W Zipper Pouch 155 X 300 mm
  • Maker Part Number
    A-65
  • TGK Code
    0436804535
  • Specifications
    For 2-3 petri dishes, use 1 agent per pouch
  • Footnote
    -
1 Pack (20 Sheets)
W zipper pouch 230 x 280 H mm with petri dish rack
A-100
0436804536
Quote
-

Part Number : 0436-80-45-36
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (20 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    W zipper pouch 230 x 280 H mm with petri dish rack
  • Maker Part Number
    A-100
  • TGK Code
    0436804536
  • Specifications
    For 10-12 petri dishes, use 1 agent per jar
  • Footnote
    Only 2 Dishes for Campylobacter and CO2
1 Pack (30 Sheets)
Pouch Bag 260X370 mm
A-93
0436804538
Quote
-

Part Number : 0436-80-45-38
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (30 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    Pouch Bag 260X370 mm
  • Maker Part Number
    A-93
  • TGK Code
    0436804538
  • Specifications
    For 20 petri dishes, use 3.5 l of agent per pack
  • Footnote
    -
1 Pack (10 Sheets)
Sealing Clip For A-93 280 mm
A-75
0436804540
Quote
-

Part Number : 0436-80-45-40
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Microorganism Detection Related Product
  • Other
    Option
  • Product Name
    Sealing Clip For A-93 280 mm
  • Maker Part Number
    A-75
  • TGK Code
    0436804540
  • Specifications
    For 2-3 petri dishes, use 1 agent per pouch
  • Footnote
    Only 2 Dishes for Campylobacter and CO2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)