Bottle Tray, 1 Rows x 3 - 4 Rows x 6

Bottle Tray, 1 Rows x 3 - 4 Rows x 6

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Since the basket and tray are separable, bottles can be transported in the basket (fixed with adhesive tape and tapping on the reverse side of the bottom of the tray). Can be attached anywhere high enough for the bottles to fit since it is for drawers.

Basic Specifications

  • Product Model
    Container
  • Tray Dimensions(mm)
    Frontage 210 x Depth 296
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Maker Part Number

Refine by

  • SC40
  • SC55
  • SC85
  • SC100
  • Clear
TKG Code

Refine by

  • 0360523301
  • 0360523302
  • 0360523303
  • 0360523304
  • Clear
Number, Vertically

Refine by

  • 1 row x 3 pcs
  • 2 rows x 3 pieces
  • 3 rows x 4 pieces
  • 4 Columns X 6 Pieces
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
1 pc.
SC100
0360523301
1 row x 3 pcs
Quote
-

Part Number : 0360-52-33-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Container
  • Maker Part Number
    SC100
  • TKG Code
    0360523301
  • Tray Dimensions(mm)
    Frontage 210 x Depth 296
  • Number, Vertically
    1 row x 3 pcs
  • Feature 1
    -
  • Feature 2
    -
  • Bottle Diameter(φ mm)
    Maximum 100
1 pc.
SC85
0360523302
2 rows x 3 pieces
10 Day(s) or more
-

Part Number : 0360-52-33-02
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Container
  • Maker Part Number
    SC85
  • TKG Code
    0360523302
  • Tray Dimensions(mm)
    Frontage 210 x Depth 296
  • Number, Vertically
    2 rows x 3 pieces
  • Feature 1
    The basket and tray can be separated to allow bottles to be transported while placed inside the basket (adhesive tapes and tapping stoppers at the bottom of the tray).
  • Feature 2
    Because it is for a drawer, it can be mounted anywhere with height accommodating the bottles.
  • Bottle Diameter(φ mm)
    Maximum 85
1 pc.
SC55
0360523303
3 rows x 4 pieces
10 Day(s) or more
-

Part Number : 0360-52-33-03
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Container
  • Maker Part Number
    SC55
  • TKG Code
    0360523303
  • Tray Dimensions(mm)
    Frontage 210 x Depth 296
  • Number, Vertically
    3 rows x 4 pieces
  • Feature 1
    The basket and tray can be separated to allow bottles to be transported while placed inside the basket (adhesive tapes and tapping stoppers at the bottom of the tray).
  • Feature 2
    Because it is for a drawer, it can be mounted anywhere with height accommodating the bottles.
  • Bottle Diameter(φ mm)
    Maximum 55
1 pc.
SC40
0360523304
4 Columns X 6 Pieces
Quote
-

Part Number : 0360-52-33-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Container
  • Maker Part Number
    SC40
  • TKG Code
    0360523304
  • Tray Dimensions(mm)
    Frontage 210 x Depth 296
  • Number, Vertically
    4 Columns X 6 Pieces
  • Feature 1
    -
  • Feature 2
    -
  • Bottle Diameter(φ mm)
    Maximum 40