Wide-Mouthed Brown Reagent Bottle with Air Tight Lid and Capacity of 30 mL to 120 mL

Wide-Mouthed Brown Reagent Bottle with Air Tight Lid and Capacity of 30 mL to 120 mL

A brown standard-quality-glass reagent bottle with a wide opening.

Part Number

Configured Part Number is shown.

0785-05-05-61

Part Number
0785-05-05-61
Part NumberVolume DiscountDays to ShipAmount Of Content
2 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Model Reagent Bottles Capacity 30ml Shell Diameter x Overall Height(mm) 38X81
TGK Code 0785050561 Diameter of Stopper(mm) 37 Bottom Diameter(mm) 37
Mouth Inner Diameter at the Top(mm) 24 Lower Aperture(mm) 22 Height up to Shoulder(mm) 42
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)