(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
Fine Beaker with Grip Handle 300 mL–3 L PP

Fine Beaker with Grip Handle 300 mL–3 L PP

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    3000
  • Materials
    PP
  • Gradations(ml)
    200
  • Diameter(mm)
    172
  • Height(mm)
    225
  • TGK Code
    0416011311
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : 0416-01-13-11
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Beaker and Measuring Cup
  • Capacity(ml)
    3000
  • Materials
    PP
  • Gradations(ml)
    200
  • Diameter(mm)
    172
  • Height(mm)
    225
  • TGK Code
    0416011311
  • Scale Line Interval(ml)
    200
  • Lowest Graduation
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)