(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).
Volumetric Cylinder, Class A 5 mL–2 L

Volumetric Cylinder, Class A 5 mL–2 L

Standard Unit Price:
-
Days to Ship :
89 Day(s) or more

Contains an easy-to-see blue scale.

Basic Specifications

  • Product Model
    Graduated Cylinder
  • Capacity(ml)
    250
  • Materials
    Other
  • Gradations(ml)
    2
  • Height(mm)
    335
  • Maker Part Number
    32148
  • TGK Code
    0814111706
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
89 Day(s) or more
-

Part Number : 0814-11-17-06
Days to Ship 89 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Graduated Cylinder
  • Capacity(ml)
    250
  • Materials
    Other
  • Gradations(ml)
    2
  • Height(mm)
    335
  • Maker Part Number
    32148
  • TGK Code
    0814111706
  • Tolerable Error(mL)
    ±1.0
  • Feature 1
    Easily visible blue scale markings (blue gradations).
  • Feature 2
    Class A/DURAN®

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)