• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Test Tube Stand SC Type

Part Number

Configured Part Number is shown.

Part Number
0360-51-24-01
0360-51-24-02
0360-51-24-03
0360-51-24-04
0360-51-24-05
0360-51-24-07
0360-51-24-11
0360-51-24-12
0360-51-24-13
0360-51-24-14
0360-51-24-15
0360-51-24-21
0360-51-24-31
Part NumberVolume DiscountDays to ShipProduct Type Other Compatible Size
(φ mm)
Number, Vertically
(Bottles)
Maker Part Number TGK Code Material Details Applications Specifications Amount Of Content
62 Day(s) or more Test Tube Rack-1250SC12-500360512401---1 unit
62 Day(s) or more Test Tube Rack-12100SC12-1000360512402---1 unit
62 Day(s) or more Test Tube Rack-1550SC15-500360512403---1 unit
62 Day(s) or more Test Tube Rack-15100SC15-1000360512404---1 unit
62 Day(s) or more Test Tube Rack-16.550SC16.5-500360512405---1 unit
62 Day(s) or more Test Tube Rack-16.5100SC16.5-1000360512407---1 unit
4 Day(s) or more Test Tube Rack-1812SC18-120360512411Made from coated wire--1 unit
4 Day(s) or more Test Tube Rack-1824SC18-240360512412---1 unit
4 Day(s) or more Test Tube Rack-1850SC18-500360512413---1 unit
62 Day(s) or more Test Tube Rack-18100SC18-1000360512414---1 unit
62 Day(s) or more Test Tube Rack-2150SC21-500360512415---1 unit
62 Day(s) or more Test Tube Rack-2450SC24-500360512421---1 unit
62 Day(s) or more OtherOption---0360512431-A platform for slanting test tube stands.Test tube stand is standardized for all (SS standard, SC standard) standards.1 pc.

Loading...

  1. 1

Basic Information

Material Other

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)