Latex Antistatic Finger Covers S/M/L/LL

Latex Antistatic Finger Covers S/M/L/LL

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Powder-free type. Features an embossed non-slip finish.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (500 pcs.)
  • Clear
Sizes

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Diameter(mm)

Refine by

  • 24
  • 26
  • 30
  • 32
  • Clear
TGK Code

Refine by

  • 0018237501
  • 0018237502
  • 0018237503
  • 0018237504
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (500 pcs.)
S
24
0018237501
4 Day(s) or more
-

Part Number : 0018-23-75-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    S
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    24
  • Maker Part Number
    EX-STATIC
  • TGK Code
    0018237501
  • Characteristics
    Powder free type. With anti-slip embossing.
1 Pack (500 pcs.)
M
26
0018237502
4 Day(s) or more
-

Part Number : 0018-23-75-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    M
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    26
  • Maker Part Number
    EX-STATIC
  • TGK Code
    0018237502
  • Characteristics
    Powder free type. With anti-slip embossing.
1 Pack (500 pcs.)
L
30
0018237503
4 Day(s) or more
-

Part Number : 0018-23-75-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    L
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    30
  • Maker Part Number
    EX-STATIC
  • TGK Code
    0018237503
  • Characteristics
    Powder free type. With anti-slip embossing.
1 Pack (500 pcs.)
LL
32
0018237504
4 Day(s) or more
-

Part Number : 0018-23-75-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    LL
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    32
  • Maker Part Number
    EX-STATIC
  • TGK Code
    0018237504
  • Characteristics
    Powder free type. With anti-slip embossing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)