Antistatic Finger Cot, Pink S/M/L/LL

Antistatic Finger Cot, Pink S/M/L/LL

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Powder-free type. Features an embossed non-slip finish.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (500 pcs.)
  • Clear
Sizes

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Diameter(mm)

Refine by

  • 15.3
  • 16.8
  • 18.5
  • 20.2
  • Clear
TGK Code

Refine by

  • 0018237511
  • 0018237512
  • 0018237513
  • 0018237514
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (500 pcs.)
S
15.3
0018237511
4 Day(s) or more
-

Part Number : 0018-23-75-11
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    S
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    15.3
  • Maker Part Number
    P-EX-STATIC
  • TGK Code
    0018237511
  • Characteristics
    Powder free type. With anti-slip embossing.
  • Material Details
    Natural Rubber Latex (Pink)
1 Pack (500 pcs.)
M
16.8
0018237512
4 Day(s) or more
-

Part Number : 0018-23-75-12
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    M
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    16.8
  • Maker Part Number
    P-EX-STATIC
  • TGK Code
    0018237512
  • Characteristics
    Powder free type. With anti-slip embossing.
  • Material Details
    Natural Rubber Latex (Pink)
1 Pack (500 pcs.)
L
18.5
0018237513
4 Day(s) or more
-

Part Number : 0018-23-75-13
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    L
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    18.5
  • Maker Part Number
    P-EX-STATIC
  • TGK Code
    0018237513
  • Characteristics
    Powder free type. With anti-slip embossing.
  • Material Details
    Natural Rubber Latex (Pink)
1 Pack (500 pcs.)
LL
20.2
0018237514
4 Day(s) or more
-

Part Number : 0018-23-75-14
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs.)

Specificationtitle

  • Product Model
    Finger Sac
  • Materials
    Natural Rubber, Latex
  • Thickness(mm)
    Approximately 0.11
  • Sizes
    LL
  • Length
    Approx. 70 mm (Including Edge)
  • Diameter(mm)
    20.2
  • Maker Part Number
    P-EX-STATIC
  • TGK Code
    0018237514
  • Characteristics
    Powder free type. With anti-slip embossing.
  • Material Details
    Natural Rubber Latex (Pink)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)