• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Extreme Suction Cup Hook - Mini

Extreme Suction Cup Hook - Mini

The adhesive gel sticks firmly to the wall without scratching it. Fixed using a lever.

Part Number

Configured Part Number is shown.

KBK-3

Part Number
KBK-3
Part NumberVolume DiscountDays to ShipAdvantage Material Body Suction Mass
(g)
Number of Small Boxes Number of Rails included (1 Each)
3 Day(s) or more The adhesive gel provides heavy-duty adhesion to walls without damage. Fixed with a lever.Hook Lever Cup / ABS Resin, Base Post / Polycarbonate, Spring Stop Pin / Stainless SteelBase / Thermoplastic Polyurethane, Adhesion Gel / Urethane Based Elastomer4510 set120 set

Loading...

  1. 1

Basic Information

Product Model Suction Withstand load(kg) Wall Use: 2.5 / Ceiling Use: 6 Height(mm) 50
Longitudinal(mm) 200 Side(mm) 100 JAN Code 4936068101013

Please check the type/dimensions/specifications of the part KBK-3 in the Extreme Suction Cup Hook - Mini series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)