• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Breath Grip Type-R

Breath Grip Type-R

[Features]
· Gloves with unlined backs and palms that are also breathable due to the use of foamed nitrile rubber, reducing stuffiness.
· Unique air coating for palms that are also breathable, reducing stuffiness.
· The entire fingers are knitted with a blend of nylon and a highly elastic yarn, improving the fit all the way to the fingertip.
· The special pattern on the palm provides a superior anti-slip effect.
· Fiber parts are made using unique 13-gauge seamless knitting for a tight weave and no seams.
· Overlock sewing of the wrist parts to prevent fraying.
· 2 colors available, for separating use according to the type of work.
[Applications]
For cleaning, the service industry, transportation and logistics, precision machining, mechanical work, automotive-related work, civil engineering and construction work, gardening, landscaping, indoor cleaning, light work, DIY, etc.

Part Number

Configured Part Number is shown.

Part Number
NO380RLN
NO380RLR
NO380RMN
NO380RMR
NO380RSN
NO380RSR
Part NumberVolume DiscountDays to ShipSize Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Mass
(g)
Glove Part Slip Prevention Part
2 Day(s) or more L25217.9Navy48Nylon, Polyester, OthersNitrile Rubber (NBR)1 Pair
2 Day(s) or more L25217.9Red48Nylon, Polyester, OthersNitrile Rubber (NBR)1 Pair
2 Day(s) or more M2319.57.7Navy44Nylon, Polyester, OthersNitrile Rubber (NBR)1 Pair
2 Day(s) or more M2319.57.7Red44Nylon, Polyester, OthersNitrile Rubber (NBR)1 Pair
2 Day(s) or more S22.018.07.5Navy40Nylon, Polyester, OthersNitrile Rubber (NBR)1 Pair
2 Day(s) or more S22.018.07.5Red40Nylon, Polyester, OthersNitrile Rubber (NBR)1 Pair

Loading...

  1. 1

Basic Information

Product Model Anti-Slip Specifications Unlined The intended use For work
Gauge 13 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)