• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

ISO Standard General Purpose Cutter Tip SEKN

ISO Standard General Purpose Cutter Tip SEKN
  • On Sale Till 31/07/2018

[Specifications]
· Type: Cutter Tip

Part Number

Configured Part Number is shown.

Part Number
SEKN1203AFFN-16-KT9
SEKN1203AFFN-KT9
SEKN1203AFTN-16-CX75
SEKN1203AFTN-16-CX90
SEKN1203AFTN-CX75
SEKN1203AFTN-CX90
Part NumberVolume DiscountDays to Shipwork material Material type Dimensions/F
(mm)
Material Machining Application
3 Day(s) or more Cast Iron / Non-ferrous metalKT9/CVD Coated and Uncoated1.6Carbide alloyCutter Tip
3 Day(s) or more Cast Iron / Non-ferrous metalKT9/CVD Coated and Uncoated1.2Carbide alloyCutter Tip
3 Day(s) or more Steel / Stainless Steel / Cast IronCX75/CVD Coating and Non-Coating1.6CermetCutter Tip
3 Day(s) or more SteelCX90/CVD Coating and Non-Coating1.6CermetCutter Tip
3 Day(s) or more Steel / Stainless Steel / Cast IronCX75/CVD Coating and Non-Coating1.2CermetCutter Tip
3 Day(s) or more SteelCX90/CVD Coating and Non-Coating1.2CermetCutter Tip

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Available corners 4
Dimensions/A(mm) 12.7 Dimensions/T(mm) 3.18 Accuracy K

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)